VIP-8RPT-24DC/21/D0/FU/PLC
-
Active module
2903601
VARIOFACE Professional output module with eight channels, each with a pluggable 1 PDT relay and fuse, for 24 V DC
Product details
| Product type | Interface module |
| Product family | VARIOFACE Professional |
| No. of channels | 8 |
| Operating mode | 100% operating factor |
| Mechanical service life | 2x 107 cycles |
| Supported controller SIEMENS S7-1500 | |
| Suitable I/O card | 6ES7522-1BH00-0AB0 |
| 6ES7522-1BH01-0AB0 | |
| 6ES7522-1BL00-0AB0 | |
| 6ES7522-1BL01-0AB0 | |
| Supported controller ABB S800 I/O | |
| Suitable I/O card | DO810 |
| DO840 | |
| Supported controller ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-OB32 |
| 1756-OB16E | |
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 OBN |
| Supported controller ALLEN-BRADLEY SLC 500 | |
| Suitable I/O card | 1746 OB 32 |
| Supported controller EMERSON DeltaV | |
| Suitable I/O card | VE4002S1T1B3 |
| VE4002S1T2B3 | |
| VE4002S1T2B3 Series 2 | |
| VE4002S1T2B6 | |
| Supported controller GE-FANUC RX3i | |
| Suitable I/O card | IC694MDL754 |
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-ODD 321 |
| Supported controller MITSUBISHI MELSEC L | |
| Suitable I/O card | LY41PT1P |
| LY42PT1P | |
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QY81P |
| QY82P | |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | CPU 313C-2DP |
| CPU 314C-2DP | |
| CPU 314C-2PtP | |
| 6ES7322-1BH01-0AA0 | |
| 6ES7322-1BL00-0AA0 | |
| 6ES7323-1BH01-0AA0 | |
| 6ES7323-1BL00-0AA0 | |
| CPU 313C | |
| CPU 313C-2PtP | |
| Supported controller SIEMENS S7-400 | |
| Suitable I/O card | 6ES7422-1BL00-0AA0 |
| 6ES7422-7BL00-0AB0 | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Typical input current at UN | 9 mA |
| Typical response time | 5 ms |
| Typical release time | 8 ms |
| Protective circuit | Freewheeling diode; Freewheeling diode |
| Operating voltage display | Green LED |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | Single contact, 1 changeover contact |
| Contact material | AgSnO |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 12 V AC/DC |
| Limiting continuous current | 5 A (observe derating) |
| Min. switching current | 10 mA |
| Interrupting rating (ohmic load) max. | 120 W (24 V DC) |
| 20 W (48 V DC) | |
| 18 W (60 V DC) | |
| 23 W (110 V DC) | |
| 40 W (220 V DC) | |
| 1250 VA (250 V AC) | |
| Error detection (line break / short-circuit) | no |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 14 |
| Pitch | 2.54 mm |
| Field level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Status display present | yes |
| Width | 87.6 mm |
| Height | 109.8 mm |
| Depth | 63 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2903601 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2141 |
| GTIN | 4046356948159 |
| Weight per piece (including packing) | 330.9 g |
| Weight per piece (excluding packing) | 320 g |
| Customs tariff number | 85369010 |
| Country of origin | US |
UNSPSC
| UNSPSC 21.0 | 39121432 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK EZ-DR-S.../.../... - Cable 2295046
-
UC-TM 4 - Marker for terminal blocks 0818111
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
ZB 5,08:UNBEDRUCKT - Zack marker strip 0809793
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
FLK 14/EZ-DR/ 30/KONFEK - Cable 2295729
-
FLK 14/EZ-DR/ 50/KONFEK - Cable 2288901
-
FLK 14/EZ-DR/ 100/KONFEK - Cable 2288914
-
FLK 14/EZ-DR/ 150/KONFEK - Cable 2288927
-
FLK 14/EZ-DR/ 200/KONFEK - Cable 2288930
-
FLK 14/EZ-DR/ 250/KONFEK - Cable 2288943
-
FLK 14/EZ-DR/ 300/KONFEK - Cable 2288956
-
FLK 14/EZ-DR/ 400/KONFEK - Cable 2288972
-
FLK 14/EZ-DR/ 500/KONFEK - Cable 2290834
-
FLK 14/EZ-DR/ 600/KONFEK - Cable 2290863
-
FLK 14/EZ-DR/ 800/KONFEK - Cable 2299563
-
FLK 14/EZ-DR/1000/KONFEK - Cable 2299576
-
FLK 14/EZ-DR/HF/ 50/KONFEK - Cable 2305952
-
FLK 14/EZ-DR/HF/ 100/KONFEK - Cable 2305965
-
FLK 14/EZ-DR/HF/ 150/KONFEK - Cable 2305978
-
FLK 14/EZ-DR/HF/ 200/KONFEK - Cable 2305981
-
FLK 14/EZ-DR/HF/ 300/KONFEK - Cable 2304759
-
FLK 14/EZ-DR/HF/ 400/KONFEK - Cable 2304762
-
FLK 14/EZ-DR/HF/ 500/KONFEK - Cable 2304717
-
FLK 14/EZ-DR/HF/ 600/KONFEK - Cable 2306003
-
FLK 14-EZ-DR-HF/... - Cable 2314040
-
FLK 14/EZ-DR/ 50/KONFEK/S - Cable 2296977
-
FLK 14/EZ-DR/ 100/KONFEK/S - Cable 2296980
-
FLK 14/EZ-DR/ 120/KONFEK/S - Cable 2299071
-
FLK 14/EZ-DR/ 150/KONFEK/S - Cable 2296993
-
FLK 14/EZ-DR/ 180/KONFEK/S - Cable 2299084
-
FLK 14/EZ-DR/ 200/KONFEK/S - Cable 2297002
-
FLK 14/EZ-DR/ 300/KONFEK/S - Cable 2299013
-
FLK 50/4X14/EZ-DR/ 50/KONFEK - Cable 2296689
-
FLK 50/4X14/EZ-DR/ 100/KONFEK - Cable 2296692
-
FLK 50/4X14/EZ-DR/ 150/KONFEK - Cable 2296702
-
FLK 50/4X14/EZ-DR/ 200/KONFEK - Cable 2296715
-
FLK 50/4X14/EZ-DR/ 250/KONFEK - Cable 2305402
-
FLK 50/4X14/EZ-DR/ 300/KONFEK - Cable 2296728
-
FLK 50/4X14/EZ-DR/ 400/KONFEK - Cable 2296731
-
FLK 50/4X14/EZ-DR/ 600/KONFEK - Cable 2296744
-
FLK 50/4X14/EZ-DR/1000/KONFEK - Cable 2296773
-
FLK 50-4X14-EZ-DR ... - Cable 2302405
-
FLK 50-4X14-EZ-DR-S ... - Cable 2302447
-
FUSE/TE5/6.3A/T-10PCS - Fuse set 2905605
-
REL-MR- 24DC/21 - Single relay 2961105
Your advantages
Slim overall width of just 87.6 mm
LED status indicator per signal path and supply voltage
Polarity protection diode
Fuse per output circuit as short-circuit protection
Plug-in miniature relays, each with a changeover contact
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates