UMK- 8 RM24
-
Active module
2971357
VARIOFACE module, for 8 plug-in miniature relays or miniature optocouplers, with LED, 24 V DC input voltage
VARIOFACE module, for 8 plug-in miniature relays or miniature optocouplers, with LED, 24 V DC input voltage
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Multi-channel relay module |
| No. of channels | 8 |
| Compatible components | Miniature switching relays or miniature optocouplers |
| With components | no |
| Nominal input voltage UN | 24 V DC |
| Protective circuit | Free running; Freewheeling diode |
| Reverse polarity protection; Polarity protection diode | |
| Operating voltage display | Yellow LED |
| Status display/channel | Yellow LED |
| Compatible components | Miniature switching relays or miniature optocouplers |
| Switching | |
| Contact switching type | 1 changeover contact |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 5 A |
| Error detection (line break / short-circuit) | no |
| Field level | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 3 |
| Number of positions | 24 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 14 |
| Pitch | 2.54 mm |
| Status display present | yes |
| Width | 135 mm |
| Height | 77 mm |
| Depth | 54 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC, side panel PA non-reinforced, |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2971357 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2191 |
| GTIN | 4017918088347 |
| Weight per piece (including packing) | 226.5 g |
| Weight per piece (excluding packing) | 2.19 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
| UNSPSC 21.0 | 39121432 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |