UMK-16 RELS/KSR-230AC/I/PLC
-
Active module
2974930
VARIOFACE input module, with plug-in sockets for 16 miniature switching relays or miniature optocouplers for 230 V AC
Product details
| Order information: | The connection cable between the base and the extension modules is delivered with the extension unit. |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product type | Relay Module |
| No. of channels | 16 |
| Compatible components | Miniature switching relays or miniature optocouplers |
| With components | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Supported controller SIEMENS S7-400 | |
| Suitable I/O card | 6ES7421-1BL01-0AA0 |
| Supported controller ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-IB32 |
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 IBN |
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-IDD 321 |
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QX81 |
| Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
| Suitable I/O card | DDI 353 |
| DDI 853 | |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | 6ES7321-1BL00-0AA0 |
| Nominal input voltage UN | 230 V AC |
| Input voltage range in reference to UN | 0.4 ... 1.1 |
| Input voltage range | 92 V AC ... 253 V AC |
| Typical input current at UN | 0.5 mA (LED display) |
| Operating voltage display | Green LED |
| Status display/channel | Glow lamp |
| Compatible components | Miniature switching relays or miniature optocouplers |
| Switching | |
| Contact switching type | 1 N/O contact |
| Maximum switching voltage | 24 V DC |
| 30 V DC | |
| Limiting continuous current | 0.5 A |
| Error detection (line break / short-circuit) | no |
| Input | |
| Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
| Number of connections | 2 |
| Number of positions | 50 |
| Output | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 36 |
| Number of positions | 3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | yes |
| Width | 259 mm |
| Height | 90 mm |
| Depth | 68 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC, side panel PA non-reinforced, |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| IEC 60664 | |
| DIN VDE 0110 | |
| DIN VDE 0160 (in parts) |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2974930 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 086 |
| Product key | DK2191 |
| GTIN | 4017918089030 |
| Weight per piece (including packing) | 458.4 g |
| Weight per piece (excluding packing) | 4.35 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates