UMK-16 OM/AMSC/PLC
   - 
  Active module
    
      2976721
      
      
    
  
      VARIOFACE output module, for 16 channels, with plug-in sockets for generation 4 solid-state relays from OPTO 22
Product details
| Product type | Interface module | 
| No. of channels | 16 | 
| 32 | |
| Compatible components | Solid-state relay, Generation 4 from OPTO 22 | 
| With components | no | 
| Supported controller SIEMENS S7-400 | |
| Suitable I/O card | 6ES7422-1BL00-0AA0 | 
| 6ES7422-7BL00-0AB0 | |
| Supported controller ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-OB32 | 
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 OBN | 
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-ODD 321 | 
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QY81P | 
| Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
| Suitable I/O card | DDO 353 | 
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | 6ES7322-1BL00-0AA0 | 
| Supported controller GE-FANUC RX3i | |
| Suitable I/O card | IC694MDL754 | 
| Nominal input voltage UN | 24 V DC | 
| Input voltage range | 30 V DC | 
| Protective circuit | Reverse polarity protection | 
| Operating voltage display | Green LED | 
| Compatible components | Solid-state relay, Generation 4 from OPTO 22 | 
| Switching | |
| Contact switching type | 1 N/O contact | 
| Maximum switching voltage | 250 V AC/DC | 
| Limiting continuous current | 6 A | 
| Nominal supply voltage | 250 V AC/DC (data is module-specific) | 
| Continuous load current | 6 A | 
| Error detection (line break / short-circuit) | no | 
| Field level | |
| Connection method | Screw connection | 
| Stripping length | 6 mm | 
| Screw thread | M3 | 
| Number of connections | 36 | 
| Number of positions | 2 | 
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² | 
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 26 ... 14 | 
| Controller level | |
| Connection method | IDC/FLK pin strip | 
| Number of connections | 2 | 
| Number of positions | 50 | 
| Pitch | 2.54 mm | 
| Status display present | no | 
| Width | 259 mm | 
| Height | 90 mm | 
| Depth | 87 mm | 
| Color | green (RAL 6021) | 
| Housing insulation material | PVC, side panel PA non-reinforced, | 
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C | 
| Ambient temperature (storage/transport) | -20 °C ... 70 °C | 
| Standards/regulations | IEC 60664 | 
| DIN EN 50178 | 
| Mounting position | any | 
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. | 
| Item number | 2976721 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | 086 | 
| Product key | DK2191 | 
| GTIN | 4017918089436 | 
| Weight per piece (including packing) | 444.2 g | 
| Weight per piece (excluding packing) | 332.6 g | 
| Customs tariff number | 85369010 | 
| Country of origin | DE | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates