For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met.
Product type
Relay Module
Compatible components
Solid-state relay, Generation 4 from OPTO 22
With components
no
Insulation characteristics
Overvoltage category
III
Pollution degree
2
Nominal input voltage UN
24 V DC
Input voltage range
30 V DC
Typical input current at UN
Related to the assembly
Operating voltage display
Green LED
Compatible components
Solid-state relay, Generation 4 from OPTO 22
Switching
Maximum switching voltage
250 V AC/DC
Limiting continuous current
6 A
Operating voltage display
Green LED
Flat-ribbon cable connection
Connection method
Flat-ribbon cable connector in acc. with IEC 60603-13