UMK-16 OM/AMSC/E/PLC
-
Active module
2976734
VARIOFACE output extension module, for 16 channels, with plug-in sockets for Generation 4 solid-state relays from OPTO 22
Product details
| No. of channels | 16 |
| Compatible components | Solid-state relay, Generation 4 from OPTO 22 |
| With components | no |
| Supported controller ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-OB32 |
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 OBN |
| Supported controller GE-FANUC RX3i | |
| Suitable I/O card | IC694MDL754 |
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-ODD 321 |
| Nominal input voltage UN | 24 V DC |
| Input voltage range | 30 V DC |
| Protective circuit | Reverse polarity protection |
| Operating voltage display | Green LED |
| Compatible components | Solid-state relay, Generation 4 from OPTO 22 |
| Switching | |
| Contact switching type | 1 N/O contact |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 6 A |
| Nominal supply voltage | 250 V AC/DC (data is module-specific) |
| Continuous load current | 6 A |
| Status display | yes |
| Error detection (line break / short-circuit) | no |
| Field level | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Screw thread | M3 |
| Number of connections | 36 |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 20 |
| Pitch | 2.54 mm |
| Status display present | no |
| Width | 259 mm |
| Height | 90 mm |
| Depth | 87 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC, side panel PA non-reinforced, |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2976734 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 086 |
| Product key | DK2191 |
| GTIN | 4017918089443 |
| Weight per piece (including packing) | 452 g |
| Weight per piece (excluding packing) | 340.4 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates