UM- 8RM/KSR-G24/21/SI/PLC
-
Active module
2900892
VARIOFACE output module, with 8 miniature relays, 1 changeover contact and fuse each, plugged, for 24 V DC (incl. relay)
Product details
| No. of channels | 8 |
| Operating mode | 100% operating factor |
| Mechanical service life | 3x 107 cycles |
| With components | yes |
| Insulation characteristics: Air and creepage distances, output/output | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air and creepage distances, output/output | |
| Rated insulation voltage | 300 V AC |
| Rated surge voltage | 4 kV (Basic insulation between output contact current paths) |
| 6 kV (Safe isolation and reinforced insulation between input circuit and output contact paths) | |
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QY82P |
| Supported controller MITSUBISHI MELSEC L | |
| Suitable I/O card | LY41PT1P |
| LY42PT1P | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Typical input current at UN | 17 mA |
| Typical response time | 8 ms |
| Typical release time | 10 ms |
| Protective circuit | Freewheeling diode |
| Operating voltage display | Green LED |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | 1 changeover contact |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC |
| 63 V DC | |
| Minimum switching voltage | 12 V AC/DC |
| Limiting continuous current | 3.9 A (observe derating) |
| Min. switching current | 10 mA |
| Interrupting rating (ohmic load) max. | 93 W (24 V DC) |
| 58 W (48 V DC) | |
| 48 W (60 V DC) | |
| 975 VA (250 V AC) | |
| Output fuse | 4 A 5x20 fuse (slow-blow) |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 14 |
| Pitch | 2.54 mm |
| Field level | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Supply | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 2 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | yes |
| Width | 127 mm |
| Height | 112 mm |
| Depth | 59.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Air and creepage distances, output/output | |
| Standards/regulations | EN 61010-2-201 |
| IEC 60664 | |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | Observe the maximum switching power of the relays used |
| Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
| Notes on operation | The outputs are not suitable for switching different line conductors. The sum of the switching voltages used for adjacent outputs must not exceed the rated insulation voltage value |
| Notes on operation | The necessary requirements for insulation (basic insulation or reinforced insulation) from adjacent modules (in DIN-rail direction) must be realized by applying suitable measures (e. g., partition plates). |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2900892 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2191 |
| GTIN | 4046356545112 |
| Weight per piece (including packing) | 435 g |
| Weight per piece (excluding packing) | 434.8 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
Compatible products
Your advantages
Slim overall width of just 127 mm
Polarity protection diode
Supply voltage indicator (LED)
LED status indicator and freewheeling diode per signal path
Fuse per output circuit as short-circuit protection
Plug-in miniature relays each, with a changeover contact with or without lockable manual actuation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates