UM-32RM/KSR-G24/21/MS/PLC
-
Active module
2900891
VARIOFACE output module, with 32 miniature relays, 1 changeover contact with lockable manual actuation each, plugged, for 24 V DC (incl. relay)
Product details
Product type | Interface module |
No. of channels | 32 |
Operating mode | 100% operating factor |
Mechanical service life | 5x 106 cycles |
With components | yes |
Insulation characteristics: Air and creepage distances, output/output | |
Overvoltage category | III |
Pollution degree | 2 |
Air and creepage distances, output/output | |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 4 kV (Basic insulation between output contact current paths) |
6 kV (Safe isolation and reinforced insulation between input circuit and output contact paths) | |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QY82P |
Supported controller MITSUBISHI MELSEC L | |
Suitable I/O card | LY41PT1P |
LY42PT1P |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.9 ... 1.1 (observe derating) |
Input voltage range | 21.6 V DC ... 26.4 V DC |
Typical input current at UN | 18 mA |
Typical response time | 9 ms |
Typical release time | 6 ms |
Protective circuit | Free-wheeling diode (integrated in relay) |
Operating voltage display | Green LED |
Status display/channel | Yellow LED (integrated in relay) |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 12 V AC/DC |
Limiting continuous current | 5 A |
Min. switching current | 10 mA |
Interrupting rating (ohmic load) max. | 120 W (24 V DC) |
62 W (48 V DC) | |
48 W (60 V DC) | |
55 W (110 V DC) | |
66 W (220 V DC) | |
1250 VA (250 V AC) |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Supply | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 4 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | yes |
Width | 285.5 mm |
Height | 112 mm |
Depth | 62 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Air and creepage distances, output/output | |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2900891 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2191 |
GTIN | 4046356545105 |
Weight per piece (including packing) | 1.372 kg |
Weight per piece (excluding packing) | 1.148 kg |
Customs tariff number | 85369010 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121432 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Narrow design width of just 92 mm (8 channels) or 285 mm (32 channels)
Plug-in miniature relays, each with a changeover contact and lockable manual actuation
Supply voltage indicator (LED)
LED status indicator and freewheeling diode per signal path (integrated in relay)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates