UM-16 RELS/KSR-G24/21-21E/PLC
-
Active module
2962201
VARIOFACE output extension module, with plug-in bases for 16 miniature relays, with 2 changeover contacts each (without relays), for 24 V DC
Product details
Product type | Interface module |
No. of channels | 16 |
Compatible components | Miniature relay, REL-MR- 24DC/21-21 |
With components | yes |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-OB32 |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 OBN |
Supported controller GE-FANUC RX3i | |
Suitable I/O card | IC694MDL754 |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-ODD 321 |
Nominal input voltage UN | 24 V DC (Related to the assembly) |
Protective circuit | Freewheeling diode; Freewheeling diode |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Compatible components | Miniature relay, REL-MR- 24DC/21-21 |
Switching | |
Contact switching type | 2 changeover contacts |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 3 A |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 20 |
Pitch | 2.54 mm |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 16 |
Number of positions | 6 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | yes |
Width | 267 mm |
Height | 111.5 mm |
Depth | 59 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC, side panel PA non-reinforced, |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2962201 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 086 |
Product key | DK2191 |
GTIN | 4017918087128 |
Weight per piece (including packing) | 737.8 g |
Weight per piece (excluding packing) | 589.43 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates