UM-16 RELS/KSR-G24/1/NPE/E/PLC
-
Active module
2962036
VARIOFACE output extension module, with plug-in bases for 16 miniature relays, 1 changeover contact each, for 24 V DC (without relays), with additional N and PE connection terminal blocks
Product details
Product type | Interface module |
No. of channels | 16 |
Compatible components | Miniature relay, REL-MR- 24DC/21HC |
With components | no |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-OB32 |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 OBN |
Supported controller GE-FANUC RX3i | |
Suitable I/O card | IC694MDL754 |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-ODD 321 |
Nominal input voltage UN | 24 V DC (Related to the assembly) |
Protective circuit | Freewheeling diode; Freewheeling diode |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Compatible components | Miniature relay, REL-MR- 24DC/21HC |
Switching | |
Contact switching type | 1 N/O contact |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 4 A |
Maximum total current (N) | 14 A |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 20 |
Pitch | 2.54 mm |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 72 |
Number of positions | 6 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | yes |
Width | 267 mm |
Height | 111.5 mm |
Depth | 59 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC, side panel PA non-reinforced, |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2962036 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 086 |
Product key | DK2191 |
GTIN | 4017918087098 |
Weight per piece (including packing) | 656 g |
Weight per piece (excluding packing) | 542.23 g |
Customs tariff number | 85364190 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates