The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Connection technology for machine building

With CLIPLINE complete, the unique terminal block system from the COMPLETE line range, you can choose the connection technology freely. This versatility allows you to respond flexibly to different demands and requirements anywhere in the world. All connection technologies can be freely combined with one another using the same accessories.

Connectivity

Products from the COMPLETE line portfolio guarantee reliable electrical connections for all devices in the control cabinet.

Connectivity functional area
Power reliability
Click on the link below to find out more about the “Power reliability” functional area.
Find out more now
Power reliability
Load switching
Click on the link below to find out more about the “Load switching” functional area.
Find out more now
Load switching
Signal conditioning
Click on the link below to find out more about the “Signal conditioning” functional area.
Find out more now
 Signal conditioning
Control
Click on the link below to find out more about the “Control” functional area.
Find out more now
Control
High-current terminal blocks
PTPOWER high-current terminal blocks provide you with a fast and user-friendly connection option for wiring large conductors.
High-current terminal blocks
Terminal blocks for all connection technologies
With the unique terminal block system from Phoenix Contact, you are free to choose the connection technology.
Terminal blocks for all connection technologies
Motor terminals
For simple motor connection, use the four-level terminal blocks for nominal cross-sections of 2.5 mm² and 4 mm².
Terminal blocks
Motor terminals
Heavy-duty connectors
HEAVYCON heavy-duty connectors ensure the reliable transmission of signals, data, and power even in the harshest conditions.
Find out more now
Heavy-duty connectors
Marshalling terminals and potential distributors
The compact PTRV marshalling terminals are used to marshal signals in automation applications in a clearly arranged manner.
Marshaling panels
Marshalling terminals and potential distributors
Disconnect and knife disconnect terminal blocks
Phoenix Contact offers disconnect and knife disconnect terminal blocks with a current carrying capacity of up to 31 A and a maximum nominal voltage of 1,000 V.
Disconnect and knife-disconnect terminal blocks
Disconnect and knife disconnect terminal blocks
Sensor/actuator terminal blocks
The compact PTIO terminal blocks therefore offer you the advantage of being able to wire your sensors and actuators easily and clearly.
Terminal blocks
Sensor/actuator terminal blocks

Example 1
Powerful high-current terminal blocks are ideal for supplying power.
Example 2
From versatile distribution blocks through to compact feed-through terminal blocks, COMPLETE line has the right potential distribution solution for every application.
Example 3
Make compact connections to your loads in the field using space-saving motor terminals. Moreover, customizable panel feed-throughs create a flexible external interface.
Example 4
Marshalling terminals are primarily used in the field of signal transmission. Here, suitable disconnect terminal blocks and knife-disconnect terminal blocks ensure the necessary safety.
Example 5
Special sensor/actuator terminal blocks are ideal for particularly space-saving sensor and actuator wiring.