The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Energy automation

Use the products from the COMPLETE line system to protect, control, and test the devices in your energy applications. Realize a wide range of solutions, tailored to the demands of various applications and the surrounding conditions.

Building solutions for energy automation

Block diagram Energy automation
Measurement, control, remote control
SmartRTU is the modular remote control system for various applications in distribution grids. The easy-to-configure complete solution is based on proven and certified components from the Axioline product family.
Learn more
Measurement, control, remote control
Measurement, signaling, control, remote control, protection
POWERSAVE is a compact and powerful protective and control device with a full range of protective, control, and measurement functions. Extensive power management options allow system operation independent of third-party supplies. An additional uninterruptible power supply (UPS) is not necessary for this.
Learn more
Measurement, signaling, control, remote control, protection
Redundant signaling
The INFOBOX electronic signaling system has an individually configurable number of signal inputs; signaling is via LED and horn. The optional communication via standardized protocols is provided by Ethernet or serial interfaces. As an option, the devices with a compact design can be configured with integrated message relaying.
Learn more
 Redundant signaling
Testing
The test-disconnect terminal blocks feature a simple and secure interface. The plug-in CLIPLINE complete system accessories for testing and short-circuiting the current transformers as well as the potential distribution system enable positioning inside the terminal strips according to the specific application.
Learn more
Testing
Measurement, signaling, control, remote control, protection
The compact and high-performance protective and control devices of the KOMBISAVE+ product family satisfy a large number of protective, control, and measurement functions in medium and high-voltage switchgear systems. The devices include a large range of functions, from overcurrent protection through to QU protection, distance protection and line differential protection, synchro check and automatic reconnection.
Learn more
Measurement, signaling, control, remote control, protection
Testing
The plug-in FAME test system provides additional safety and convenience. With the increasing number of measurement points in medium to high-voltage switchgear systems, the use of FAME provides ever-greater advantages in terms of efficiency and handling.
Learn more
Testing
Signaling
Our signal processing systems are characterized by their high packing density. Device versions with up to 40 signals are available for more complex systems. The signal processing systems differ with regard to their communication capabilities and parameterization.
Learn more
Signaling
Testing
The plug-in FAME test system provides additional safety and convenience. With the increasing number of measurement points in medium to high-voltage switchgear systems, the use of FAME provides ever-greater advantages in terms of efficiency and handling.
Learn more
Testing

Distribution grids and industrial grids for low and medium voltage
The structure of distribution grids differs greatly depending on regional and national conditions. In urban areas, secondary substations are often the connection point between medium and low-voltage grids. Normally, they include a compact medium-voltage switchgear system, a secondary grid transformer, and a low-voltage distribution system. In rural areas, electricity is often supplied via transmission line grids due to the great distances involved. Here, secondary substations are often designed as open-air systems, also known as mast stations. Due to the ongoing expansion of renewable power generation and the planned development of a charging infrastructure for e-mobility, the need for monitoring the status of the grid via intelligent measurement and remote control technology is growing.

Distribution grids and industrial grids for medium and high voltage
Electricity is distributed at the regional level in the medium to high-voltage range. Substations are the nodes of these grids. In the medium-voltage switchgear systems installed in these substations, special protective relays handle the mains protection. These devices combine many tasks: Along with various protective functions, they also feature measurement, signaling, control, and remote monitoring functions. National standards and directives stipulate regular testing of the protective relays in medium-voltage applications. The easily accessible test interfaces ensure that the necessary repeat testing can be carried out safely.
Devices that will be used in high-voltage switchgear systems satisfy even higher demands on availability and safety. Therefore, protective relays for these systems are often designed to be redundant. The number of connection test points increases with the number of measuring systems and protective relays. As a result, the effort involved in connecting the test device increases, as does the risk of incorrect connections. Standardized test interfaces counteract this risk. Moreover, in high-voltage applications, a redundant signaling system often combines the most important alarms and messages so that even if a device suffers a failure, important messages are not lost.

Transmission grids for high and ultra-high voltage
This voltage level has the highest complexity and therefore the highest requirements in terms of availability. Only special protective relay combinations that are usually distributed across several devices can satisfy this demand to achieve a maximum system availability. Because the number of connection test points is even higher in comparison with medium to high voltage, the effort involved in connecting the test device increases again, as does the risk of incorrect connections. Tailored test interfaces help to minimize this risk. In addition, the size and complexity of these substations means that additional signals are also required. A larger signaling system combines these together and thus features more possibilities for redundant signaling.

Interview: Energy automation

Interview about efficient solutions for the modular remote and control technology in energy applications
Remote and control technology in energy applications YouTube