The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Power supplies for building automation We offer you compact and efficient solutions in all areas of electrical installations. Our wide range of products covers all common voltage levels. High-quality components guarantee operational safety and reliability.

STEP POWER power supply installed in an electrical installation

Our power and bus voltage supplies are optimally tailored to the needs of modern building automation – whether for use in industry or in private households.
The STEP POWER power supplies for distribution boards were specifically developed for building automation applications. They are the first power supply units with Efficiency Level VI that can be used in both industrial and residential applications. The tool-free Push-in connection technology at a 45° angle with double terminal points allows quick and easy commissioning on the DIN rail or on flat surfaces. The power supplies cover loads up to 120 W from 0.5 to 6.5 A with output voltages from 5 to 56 V DC.
The STEP POWER with USB port, for LED and PoE applications, is also ideal for use in distribution boards.
The STEP POWER bus power supply for KNX bus systems is tailored ideally to modern building automation. It is the first on the market to feature an electronically post-modulated and therefore active KNX choke. This adapts dynamically to the load of the connected KNX devices, increasing the efficiency of the bus system.
The user interface, designed as a multifunctional color display, shows all relevant KNX system parameters and provides support during commissioning as well as when extending the building automation system and performing diagnostics.
The compact UNO POWER power supplies are the ideal solution for narrow control cabinets in industrial applications. The different power supplies cover loads from 25 W to 960 W, with output voltages from 5 V DC to 48 V DC.

  • STEP POWER for KNX enables easy analysis with integrated user interface – all relevant KNX system parameters at a glance
  • Ultra-slim and flat power supplies
  • Save energy with particularly low idling losses and high efficiency
  • Worldwide use with AC and DC wide range input
  • Robust and reliable at temperatures from -40 to 70°C

STEP POWER bus power supply for KNX KNX bus becomes transparent

  • Easy analysis with integrated user interface – all relevant KNX system parameters at a glance
  • History can be called up as a diagnostic function in the menu
  • Unique dynamic KNX choke circuit for greater efficiency

STEP POWER power supplies for all areas The optimal solution for small applications

  • First DIN Rail power supply with USB charger type A and C
  • Supply PoE switches with 48 to 56 V via the adjustable STEP POWER
  • Flat LED version for centralized or decentralized supply of LED lamps

STEP POWER power supplies Save space in distribution boards now with STEP POWER power supplies

  • Narrow design for optimum space saving
  • Fast installation with tool-free Push-in Technology
  • Less wiring through double connection points