New: Vehicle charging inlet with integrated charging controller
CHARX connect advanced – efficiency and innovation combined
Discover CHARX connect advanced – the world’s first CCS vehicle charging inlet with integrated charging controller that combines efficiency and innovation. This innovative solution from Phoenix Contact provides optimum coordination between the charging inlet and the controller, saves installation space, and reduces cabling effort. The plug-in connections enable easy mounting and maintenance. With a charging current of up to 800 A and flexible connection options, CHARX connect advanced is the ideal choice for electric buses, e-trucks, and other electric off-road vehicles. Request your sample today and see this technical masterpiece for yourself. The new vehicle charging inlet with integrated charging controller will be available in the CCS type 1 or type 2 standard in Q2 2026.
Your advantages
-
Integrated intelligence: The world’s first CCS vehicle charging inlet with integrated charging controller enables intelligent communication between the charging station and the vehicle.
-
Maximum serviceability: Plug-in connections make it easy to replace cables, which saves time and minimizes maintenance.
-
High charging power: With a charging current of up to 800 A in Boost Mode for maximum charging power, CHARX connect advanced is ideal for demanding applications.
-
Modular and flexible: Three outlet directions for AC and DC cables as well as selectable AC and DC cross-sections provide maximum flexibility during installation.
-
Integrated features: Additional functions such as a hinged cover, cancel charging button, search light, and LED display ensure user-friendly and efficient use.
Integrated intelligence – controller directly in the charging inlet Unique worldwide: Charging inlet and controller combined in one component
CHARX connect advanced is the first CCS charging inlet with a directly integrated charging controller. The control unit is connected directly to the charging inlet both mechanically and electrically. This eliminates the need for external control devices and additional interfaces. The system architecture is simplified and the installation space is reduced. Communication between the vehicle and charging infrastructure takes place directly via the charging inlet. This facilitates integration into existing vehicle platforms and reduces the development effort for system integrators.
The new vehicle charging inlet can also be purchased without the controller as an option.
Comprehensive functions and features Advantages of the integrated charging controller
- DC charging communication from PLC to CAN in accordance with DIN 70121 and ISO 15118
- AC charging communication in conjunction with VCU-controlled OBC
- Control of the following components:
- Charging inlet (CP, PP, PE, locking actuator, temperature sensors)
- LED status indicator
- Cancel charging button
- E1 approval for road vehicles
- Preconditioning of buses in accordance with VDV 261
- Prepared for cybersecurity in accordance with UNECE R155 and R156
- Processing of safety functions up to ISO 26262 ASIL B
- Real-time application with start times of 100 to 200 ms
Maximum flexibility and easy maintenance with the modular connection system Tool-free connections and selectable conductor cross-sections save time and effort
CHARX connect advanced offers a modular connection system with a choice of AC and DC cross-sections and different cable outlet directions. The charging inlet can be replaced during servicing without the need for additional tools, making maintenance easy.
Features:
- Cable outlet directions: 90° left, 90° right, and straight to meet different installation requirements
- AC cross-sections: 6 mm², 16 mm²
- DC cross-sections: 70 mm², 95 mm², and 120 mm², selectable depending on power requirements