Men stood in front of a control cabinet discussing the system integration

System integration Building intelligence – simple and fast engineering

  • An IoT-based framework for connection to all standard building technology protocols
  • Efficient integration of new and existing buildings into the IoT-based framework
  • Firmware upgrade (patch) or update during operation
  • Compliance with cybersecurity standards in accordance with IT guidelines

Implement projects more efficiently One tool for all building services trades

Building automation is the central element for the digitalization of a building. This requires the intelligent and consistent networking of building service systems, plants, and components, such as facades, electricity, and heating, ventilation, and air conditioning (HVAC).

The IoT-based Emalytics building management system is used to control and visually depict the building infrastructure by combining functions for integration, engineering, visualization, reporting, and analysis in one intelligent platform. By using conventional as well as IoT-based communication, all building service applications and trades can be integrated into the automation. New and existing buildings can be integrated.