Automation solutions with PLCnext Technology for smart grids and critical infrastructure Distributed power generation plants, grid stability, and cybersecurity pose new challenges. PLCnext Technology-based systems for the energy industry offer a modular and scalable solution. They also enable secure monitoring and control of distribution grids. Our systems were developed based on the requirements of grid operators, power providers, and operators of critical infrastructure.

Automation solutions with PLCnext Technology in a city
Delivery of the All Electric Society Park substation

Digitalization and security in power supply

Grid operators and power providers are under intense pressure to innovate. Integrating renewable energies, monitoring substations, and protecting critical infrastructure against cyberattacks – all of this requires powerful, future-proof solutions. At the same time, the quality of supply and grid stability are ensured, plus control and cost-effective maintenance are made possible.

Automation system
PLCnext Control for energy applications

Our hardware components are not only robust and reliable, but also meet high industry standards. In addition to the EMC requirements in accordance with IEC 61850 Class H and an extended temperature range of -40 to +70°C, the control system has three independent Ethernet interfaces. Thanks to the modular Axioline Smart Elements developed specifically for the system, the hardware offers maximum flexibility and scalability.

To the products
PLCnext Control with I/O modules
Substation

The challenges at a glance:

  • Integration of renewable energy power plants and intelligent grid control
  • Ensuring grid stability with growing loads
  • Need for flexible, modular control solutions
  • Reduction of maintenance and operating costs through remote monitoring
  • High security requirements for critical infrastructure
PLCnext Technology Ecosystem

Energy automation with PLCnext Technology

To meet the challenges of modern power supply, we offer a future-proof automation solution for the energy industry in the form of PLCnext Technology. Our solutions enable optimum monitoring and control of your infrastructure by combining powerful technology and user-friendly software.

Our solution consists of four central blocks

PLCnext Store
PLCnext Control for energy applications with connected I/O modules
PLCnext Engineer software package
Phoenix Contact employee monitoring and maintaining critical infrastructure
PLCnext Store

Our software solutions enable efficient monitoring, control, and automation of energy applications in real time.

  • PLCnext Engineer, an intuitive development environment for easy configuration and visualization
  • Apps and software libraries for real-time monitoring and automation for secondary substations, feed-in management, and grid optimization
  • Integrated cybersecurity meets security standards in accordance with IEC 62443 and IEC 62351-3

PLCnext Control for energy applications with connected I/O modules

Our hardware is specifically developed for use in critical energy infrastructure. This solution offers maximum flexibility and resistance to external influences.

  • Certified industrial quality developed for extreme environmental conditions in accordance with IEC 61850-3
  • PLCnext Control AXC F 2000 EA: high-availability controller for substations, secondary substations, and power distribution grids
  • Axioline Smart Elements: compact, flexible I/O modules for easy expansion and customization

PLCnext Engineer software package

Our solution is compatible with open standards and can be seamlessly integrated into existing networks.

  • Support for open communication standards such as Modbus/RTU, Modbus/TCP, IEC 60870-5-101/104, MQTT
  • Easy connection to grid control systems, the IIoT, and smart grid platforms
  • Simple function extensions with apps, such as the IEC 61850 app, from the PLCnext Store

Phoenix Contact employee monitoring and maintaining critical infrastructure

With our integrated engineering, management, and maintenance solutions, grid operators can operate their infrastructure more easily, securely, and efficiently.

  • Remote maintenance and update management for minimal downtime and reduced operating costs
  • Reliable feed-in management for renewable energies to ensure optimum grid stability
  • Use of digitalized substations and secondary substations for intelligent grid optimization and reliable power distribution

Your advantages at a glance

This comprehensive range provides grid operators and power providers with a scalable, secure, and future-proof automation system that meets the requirements of modern and sustainable power supply.

Power station
  • Modular and scalable: can be adapted flexibly to your requirements
  • Maximum cybersecurity: protection of critical infrastructure in accordance with IEC 62443
  • Reduced operating and maintenance costs: remote maintenance and automated grid optimization
  • Future-proof: expandable and open to new technologies
Your contact person for all questions
Ask Volker Knack

Do you have any questions about our PLCnext-based energy automation? Our technology combines open systems with maximum security for smart and efficient grid control. Contact us to find out more and get answers to your questions.

Make contact request
Volker Knack, contact person for controllers