Power supply for signal boxes and on tracks Our compact power supply solutions are suitable for use in indoor and outdoor railway systems. Find out more now in our application example for system availability in railway infrastructure:

Railway network with train, signal box, and railway crossing

Application

With the migration from relay signal boxes to electronic or digital signal boxes, new power supply requirements are emerging. Additional components such as lineside electronic units (LEUs) must be integrated or conventional control command and safety technology will remain as a fallback strategy. Redundant feed-in from various sources – such as the power grid and overhead wire – is often required. In addition, solutions are needed that are suitable for both indoor and outdoor installations.
Previously, power supplies were designed for centralized signal box concepts. The devices used for this purpose do not meet the changed requirements.

The solution

Power supplies for railway requirements

Our portfolio of power supplies for your railway requirements

Phoenix Contact develops power supply systems that combine compact designs with maximum reliability. They are also suitable for the additional requirements of digital signal technology, comply with all relevant railway standards, and are characterized by their immunity to interference and robustness against environmental influences.

Contact
PHOENIX CONTACT Middle East FZ LLC
PHOENIX CONTACT Middle East FZ LLC
800-7463649
Power supplies

Power supplies for railway infrastructure

More information on suitable products: