Retrofitting lightning protection in signal box control cabinets Retrofit compact surge protection when modernizing your signal boxes. Find out more now in our application example for modernizing railway infrastructure:

Railway signaling system next to tracks with lightning in the background

Application

When relay signal boxes are converted into electronic signal boxes, numerous sensitive electronic devices are integrated into the system technology. These must be protected from environmental influences such as transient overvoltages. That is why surge protective devices that provide lightning protection are so essential when it comes to modernization.

Operators often encounter space issues when existing control cabinets still need to be used. In outdoor installations in particular, the available space is very limited and completely replacing the control cabinet is a costly undertaking.

The solution

CLIXTRAB in the control cabinet

CLIXTRAB can be integrated into existing control cabinets

With CLIXTRAB, Phoenix Contact offers a surge protection solution that takes up the same amount of installation space as a conventional terminal block. No additional space is required. This allows you to make optimum use of the available space, protect your electronic signal boxes, and increase system availability.

Contact
PHOENIX CONTACT Middle East FZ LLC
PHOENIX CONTACT Middle East FZ LLC
800-7463649
Lightning and surge protection for railway infrastructure

Lightning and surge protection for railway infrastructure

More information on suitable products: