Fast, straightforward marking during train maintenance When carrying out maintenance on a rail vehicle, you can use our mobile printers to create replacement markings directly on site. The marking app enables easy operation. Our matching shrink sleeves are certified in accordance with EN 45545-2 and can be easily and permanently marked.

Train repair

Application

When performing maintenance on trains, it may be necessary to replace or add markings. It is not usually possible to plan this in advance or print missing designations as part of preparatory work. To generate an adequate replacement for the marking, maintenance personnel have to cover long distances to where the stationary marking equipment is located.

Solution

Mobile printing systems for use during rail vehicle maintenance

Mobile printing systems for use during rail vehicle maintenance

The professional THERMOMARK GO mobile printing system is best equipped for such tasks. Maintenance personnel use a mobile end device and enter the missing marking in the marking app from Phoenix Contact. After a brief visual check, the print job is sent to the THERMOMARK GO wirelessly and printed immediately on a shrink sleeve in accordance with EN 45545-2. The equipment identification is then complete again and maintenance is performed in a time-saving manner.

Phoenix Contact headquarters
PHOENIX CONTACT Middle East FZ LLC
PHOENIX CONTACT Middle East FZ LLC
800-7463649
Marking and tools for installations in trains

Marking and tools for rail vehicles

More information on suitable products: