The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Level monitoring Ensure the permanent monitoring of your tank levels with SIL-certified technology and Ex approvals.

Monitoring the level of several tanks

The challenge


Two workers at a tank in a processing plant.

Reliable monitoring of fill levels

Tank farms typically consist of different sized tanks, sometimes with a storage capacity of more than 30,000 m³. Continuous monitoring as tanks are being filled and emptied, including functionally safe overflow protection, helps ensure reliable environmental protection.

The solution


Several tanks in a processing plant

Transmit measured values cost-effectively and safely over long distances

With our solution for level monitoring, you not only keep an eye on the fill levels at all times, but also on measured values such as the temperature and pressure. A system of various sensors, some in the Ex area, records the corresponding measured values.

We create an appropriate solution concept for you that includes the control, communication, and connection technology (which is also SIL-compliant), so that you can transmit, process, and quickly respond to Ex and non-Ex signals.

Immediate detection of errors

Functional safety sensors measure the fill level and signal dangerous states.

Safe limit value relays are used to interrupt the control of the inlet valve. The flow into the tank is stopped reliably by spring-closing safety valves, thereby preventing overflow.

Topological structure of the level monitoring system

Scalable automation modules for tank monitoring

You can create an efficient fill-level control system with the wide range of SIL-certified technology for functional safety, Ex i signal conditioners, and modular control systems. In addition to the fill-level control system, an overfill protection device is installed that controls the safety valve in the event of an emergency and stops the flow into the tank.

Interactive image map: Topological structure of a level monitoring system
PLCs
For IEC 61131-3 and high-level languages
More about PLCs
PLCs
I/O systems
For IP20 and IP65/IP67 degrees of protection
More about I/O systems
I/O systems
Signal conditioners with functional safety and explosion protection
The Ex i signal conditioners in the MACX Analog Ex and MACX Safety Ex families have ATEX and IECEx approval respectively, and all devices are SIL-certified. The MACX Analog Ex family offers single- and two-channel Ex i signal isolators with an overall width of just 12.5 mm.
More about signal conditioners
Signal conditioners with functional safety and explosion protection
Safe coupling relays
For safe switch-on and switch-off, we offer certified coupling relays with force-guided contacts.
More about safe coupling relays
Safe coupling relays
Interactive image map: Topological structure of a level monitoring system
Left-alignable SPLC 1000 safety-related controller
Safe automation with the AXC F XT SPLC 1000.
Find out more
Left-alignable SPLC 1000 safety-related controller
Axioline Smart Elements
Axioline Smart Elements can be used universally and flexibly.
Find out more
Axioline Smart Elements

Contact

Bastian Engel
Bastian Engel
Director of Global Industry Management Oil and Gas / Marine and Offshore
+49 5281 946 - 2600
I will be happy to advise you on scalable solutions for all aspects of comprehensive level monitoring.

Products


Person using a tablet in front of a control cabinet

Still haven’t found the right product?

Feel free to contact us. We will consult with you to find the ideal solution together.