Intelligent street lighting Digitalizing urban lighting
Intelligently controlled street lighting brings more safety for road traffic and provides greater convenience for maintenance. At the same time, it still saves plenty of energy and protects the environment.
You can make urban lighting systems more efficient and take the first important step towards a smart city with our solution for smart lighting management.
In addition to switching over to LED technology, intelligent street lighting provides enormous potential for energy efficiency
Intelligently controlling public lighting
The lighting of public traffic areas ensures safe, attractive, and livable surroundings for all citizens. However, lighting streets and squares also consumes a lot of power.
Location- and situation-dependent administration of the lighting infrastructure extends the service life of the luminaires and reduces the maintenance needs of street lights. Safety and visibility in urban areas is significantly improved by targeted lighting activity. At the same time, carbon emissions are reduced and light pollution is curbed.
Simplified remote administration of the lighting infrastructure
Control over the street lighting network
Keep an eye on your lighting infrastructure across the entire life cycle. As a system integrator or installer, benefit from complete remote monitoring, administration, and control of the lighting via a single web portal.
You easily gain remote access to the lighting control devices through the service app. The user-friendly Luminaire Start app helps you use your cellular device to commission, test, and locate the devices and transfer the data to the light management system.
Calendar and event-based lighting scene switching for individual street lights or groups
Profile-dependent light scenarios
Flexible dimming profiles for individual street lights or a group optimizes light availability. Depending on when and where the light is needed, you can dynamically design the light level adjustment depending on brightness, traffic, or the presence of people.
Custom lighting profiles can be assigned to each individual lighting group for crosswalks, main and side streets, and squares, for example. Lighting clusters based on astronomical calendars, luminous intensity sensors, or motion detectors are quickly created using light management system functions.
An overview of the status and error messages of individual luminaires at a glance
An inside view into status and performance information
Receive comprehensive status and output information from measurements and calculations of each single luminaire whenever you require. This provides you with key insights into energy consumption and potential for saving energy. With the system’s diagnostic function, service technicians can localize defective luminaires directly in the street lighting network.
Particularly in situations where the street lighting network is widely distributed, this function reduces inspection trips and lowers energy costs. If the control device has a communication malfunction, an automatic fallback strategy based on internal calendar entries ensures seamless operation.
Smart Street Lighting
Can be used for upgrades to existing systems or the realization of new projects: Take the first key step towards a Smart City with the Smart Street Lighting intelligent lighting solution. Smart Street Lighting is supported by state-of-the-art communication technologies such as LoRaWAN and cellular communication.
The combination of smart control and communication components and an open, safe light management system allows you to have full control over the city-wide lighting infrastructure. With it, you can digitalize your lighting infrastructure with universal lighting control devices, without being limited to a single supplier.
With the light management software, you control light points individually, locating and conveniently bringing them into operation. You can also analyze and optimize your entire lighting network. Thanks to the open system architecture, you can use the Smart Street Lighting solution directly in the cloud, or we can work together to integrate our services into your existing infrastructure.
Street lanterns are the perfect location for installing intelligent city systems
Smart City and IoT integration
The networking of intelligent lighting systems creates the perfect platform for Smart City and IoT applications. In the future, multifunctional street lanterns will take on key tasks in a communicatively networked city. Alongside public WLAN, they supply data on air quality and traffic flows or act as e-charging stations.
For example, street lanterns equipped with environmental sensors can collect data on movements, weather, and traffic volume. With the help of the light management system, the data is transferred via open interface (API) to municipal and institutional data platforms, where it can be usefully linked and analyzed.
Easy integration through openness Our open system architecture promises you a future-proof solution to the connection of IT and automation applications that satisfies the wide range of requirements of the urban lighting infrastructure.
Whether as a cloud or on-premises solution, you can monitor and control automated operation via your own web service access to the Smart Street Lighting software. With API connectivity, you can also easily integrate your preferred data center
LoRaWAN-based lighting solution
As a forward-looking wireless technology, LoRaWAN is the first open standard that is on its way to prevailing in the urban context. With the LoRaWAN-based lighting solution, cities are upgrading their street lights with LoRaWAN control devices (LCUs) and using them to effortlessly control luminaire brightness – regardless of the manufacturer. Open LoRaWAN gateways ensure secure data transmission from luminaires to the light management system in the LoRaWAN network.
LoRaWAN product portfolio
Wireless communication-based lighting solution
Would you like to modernize your existing system and switch your existing street lighting via the conventional cellular network (4G, 5G, etc.)? Our automation system equips you for communication via standardized remote control technology – even across a widely distributed street network. The signal exchange between street lighting distributors and SCADA systems is continuous. The signaling and control device takes over activation of the individual light strips. Night and half-night circuits and separate circuits for crosswalks are easy to implement.