The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Uno Power power supplies – new versions with Push-in and extended voltage range

2025-05-21
Uno Power power supplies with Push-in connection technology

Phoenix Contact is adding new power supplies to its portfolio: the Uno Power power supplies up to 90 W with Push-in connection technology and an extended voltage range up to 277 V AC. They are the optimum supply solution for 1-phase applications in compact control cabinets. The new power supplies from 30 to 90 W feature high power density, efficiency, and Push-in connection. This makes them ideal for industrial applications and compact control cabinets.

The Push-in connection technology of the power supplies allows for quick and tool-free installation, which significantly improves efficiency and flexibility in industrial applications. They also feature an extended voltage range up to 277 V AC.

The Uno Power power supplies have an overall width of 35 mm and an output of 90 W, which saves space in the control cabinet. The input voltage ranges from 100 to 277 V AC and from 110 to 250 V DC, ensuring optimum supply for 1-phase systems. With an efficiency of up to 95%, the devices offer considerable energy savings. The adjustable output voltage allows flexible adaptation to different applications. The devices are also characterized by a high mean time between failures (MTBF) of over 500,000 hours, which underscores their reliability. With the wide temperature range from -25 to +70°C and reliable device startup at -40°C, the devices are ideal for outdoor installations and enable reliable use at extreme temperatures. In addition, the Push-in connection technology ensures easy handling and quick installation without tools.

The new Uno Power power supplies are available with various power levels and output voltages, and are perfect for use in compact control cabinets and demanding industrial environments.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications