Terminal blocks with Push-X technology for wiring from 0.34 mm²

2025-10-01
XT 1,5 terminal blocks including the different conductor types and the conductor cross-section range

The Push-X product range is growing: With the new XT 1,5 terminal blocks, Phoenix Contact is extending the series to include versions for conductor cross-sections from 0.34 to 2.5 mm².

Previously, the Push-X terminal blocks were available with a nominal cross-section of 2.5 mm², which could be used to connect conductors from 0.5 to 4 mm².

The new XT 1,5 series includes feed-through, multi-conductor, double-level, PE, and PV terminal blocks. The XT 1,5 terminal blocks also come with all the advantages of Push-X technology – tool-free wiring of rigid and flexible conductors, even without ferrules, and a factory-pre-tensioned contact spring for particularly convenient plugging. The orange-colored actuating push button makes it easy to release and pre-tension the spring. Additional safety is assured with the clear identification of the conductor connection with the force-guided actuating element and the acoustic click sound when the spring is released. With a nominal current of 17.5 A and a nominal voltage of 500 V, the XT 1,5 terminal blocks are ideal for manual and automated wiring processes.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications