The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Simplified mounting of preassembled DIN rails

2023-11-14
DIN rail adapters for mounting preassembled terminal strips

The Railfix DIN rail adapter from Phoenix Contact optimizes control cabinet building because it simplifies the mounting of fully equipped DIN rails. It is no longer necessary to remove individual components on the terminal strip in order to mount the DIN rail.

The adapters are screwed directly onto the mounting panel and the finished terminal strip is pushed onto the mounting hooks. The DIN rail is then levered into the fastening position using a standard screwdriver and secured with a standard M5 screw. Conductive material is used to provide the shielding. The Phoenix Contact Railfix adapters for DIN rails are available in the dimensions 35/15 mm and 35/7.5 mm. They provide high stability and are vibration resistant, a plus when the control cabinet is being transported.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications