The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Ready-to-install device combiner boxes for rooftop and ground-mounted PV systems

2025-05-07
String combiner boxes (SCBs) from the Solarline product range

In the All Electric Society, green electricity is available reliably at all times and at affordable prices. Along with wind power, solar power makes a significant contribution to generating renewable energy. Experts who plan and install PV systems must ensure their high availability and performance. To this end, Phoenix Contact provides string combiner boxes (SCBs) from the Solarline product range for both small rooftop systems and for large ground-mounted systems.

The SCBs collect and distribute the string currents of the solar panels. Furthermore, they monitor the system performance and protect the individual panels against damage caused by surge voltages. Depending on the equipment, additional functions can be added as an option. Examples include protecting the strings with string fuses and disconnecting the strings via DC switch disconnectors or DC fire department switches. The string combiner boxes are equipped with either SUNCLIX panel feed-throughs or with cable glands on Push-in terminal blocks to ensure maintenance free connections. The preassembled connection boxes enable quick installation and startup. The compact solutions support inverter models from numerous manufacturers. It is also possible to create customer-specific SCBs.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications