The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Push-in PCB terminal blocks for power electronics up to 125 A

2024-03-21
Push-in PCB terminal block SPT 35/..-H

The SPT 35 PCB terminal block from Phoenix Contact for currents up to 125 A and voltages up to 1,000 V is currently the most powerful Push-in PCB terminal block on the market.

With the new SPT 35/..-H, the company is extending its portfolio of high-current PCB terminal blocks with spring connection technology to include the horizontal conductor connection direction.

The wave-solderable PCB terminal blocks are available as standard in versions with 1- to 5-pos. With a 15 mm pitch, conductors with a cross-section of up to 35 mm² can be connected by means of convenient and tool-free Push-in connection technology. The defined contact force ensures permanently stable contacting. With the horizontal connection and actuation direction, the product series is ideal for use in the device front.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications