The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Push-in PCB terminal blocks for BC 17,8 electronics housing

2025-01-21
Push-in PCB terminal blocks for BC 17,8

Phoenix Contact is extending the connection variety for BC series electronics housings. For the first time, Push-in PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series are available for the BC 17,8 (1 HP).

With the PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series, users can implement future-proof applications in building automation with up to 16 positions per module. With the coordinated housing and connection system, device developers save time during design-in. The PCB terminal blocks with 3.5 mm pitch (FKDSO 1,5) and 5 mm (FKDSO 2,5) are designed for currents up to 22 A. Three- and four-position terminal blocks are available, which can be easily combined in a single upper part. The orthogonal alignment of the terminal block with the PCB ensures optimum accessibility in DIN-rail-mounted devices. The Push-in connection enables convenient and tool-free wiring. Operation is easy and safe with the color-coded actuating push button. The defined contact force of the Push-in connection ensures permanently stable and vibration-resistant contacting.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications