The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Mobile thermal transfer printer for versatile marking solutions

2024-05-21
THERMOMARK PRIME 2.0 mobile thermal transfer card printer

The THERMOMARK PRIME 2.0 mobile thermal transfer printer from Phoenix Contact can be used in a wide range of applications. The compact device is suitable for central use in a marking cell as well as for marking directly in the application environment. This enables the efficient and flexible design of workflows and offers a huge advantage, especially in large systems.

The thermal transfer printer can mark over 600 marking materials for various areas of application for industrial identification. With the proven thermal transfer printing technology, the identification of terminal blocks, conductors, and cables, as well as devices and systems, is precise and resistant. The stand-alone printer enables high-quality marking of materials in card and sheet format in less than eight seconds. The THERMOMARK PRIME 2.0 can conveniently create marking solutions for mobile identification directly in the application environment via the integrated MARKING system app software. Data is entered easily and intuitively using the printer’s configurable, 7″ touch color display. The replaceable and powerful battery, as well as the simple material and ink ribbon change, ensure that the printer is ready for use wherever it is needed. Automatic ink ribbon, magazine, and material detection prevents printing errors. For central use, such as in a marking cell, the THERMOMARK PRIME 2.0 can be easily controlled and managed using the Phoenix Contact marking software. The software features extensive design options, a clear user interface, and high-performance interfaces for importing data efficiently from E-CAD systems.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications