The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

ME-IO Slim housing system for compact controllers

2025-02-20
ME-IO Slim housing system for compact controllers

The ME-IO Slim is the efficient housing solution from Phoenix Contact for compact controllers that require high-density front connection technology. The module width of just 12 mm enables space-saving system designs.

After you select the head station, you can put the IO modules together easily in any order. The housings are pushed vertically onto the DIN rail. The 18-position front connector with a pitch of 5 mm is contacted directly on the PCB. The connectors are preprinted, which makes it easy to identify the positions. The Push-in connection technology makes installation work particularly user-friendly. If the RJ45 and USB connections do not meet the requirements of the application, the machinable flaps make it possible to integrate additional connection technology. This enables a flexible response to the specific requirements of the respective application. With its simple design and a predefined module arrangement, the ME-IO Slim is therefore the ideal housing range for price-sensitive IO applications.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications