The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Logic modules with simple Modbus/RTU connection for decentralized remote I/O access to process data

2024-04-22
Highly compact logic modules

With networking via RS-485 Modbus/RTU, PLC logic from Phoenix Contact – a combination of a switching device and controller – can be easily and securely integrated into higher-level automation systems. Decentralized access to the PLC logic process data is easy to implement for remote control, diagnostics, and visualization, and can be configured easily via web-based management.

With networking via RS-485 Modbus/RTU, PLC logic from Phoenix Contact – a combination of a switching device and controller – can be easily and securely integrated into higher-level automation systems. Decentralized access to the PLC logic process data is easy to implement for remote control, diagnostics, and visualization, and can be configured easily via web-based management.

The new PLC logic modules with built-in RS-485 interface enable easy integration into Modbus/RTU networks. As distributed basic modules with 16 I/Os or in a full configuration with two extension modules and 48 I/Os, the logic modules are connected as devices of higher-level automation systems. The independent control concept of the logic modules means that the functionality of the local application is ensured even if Modbus communication is lost.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications