The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Fast and precise zero cuts without repeated measuring

2025-01-21
Zero-cut block used with the PPS DIN rail cutter

The zero-cut block for DIN rail cutters optimizes the manual cutting of perforated DIN rails by enabling fast and reproducible zero cuts, without any need for time-consuming, repeated measuring.

With the help of an adjustable slide, different zero-cut conditions can be easily set, making the cutting process much more flexible and efficient. This adapter from Phoenix Contact is specially designed for perforated DIN rail types NS 35/7,5, NS 35/15, and NS 15. The zero-cut block is equipped with a cylindrical pin and magnets for a secure hold. It is fully compatible with the PPS profile cutters from Phoenix Contact, thus ensuring seamless integration into existing systems. The zero-cut block helps to always cut the perforated DIN rails at the same position, which ensures a uniform hole pattern for all DIN rails. The consistently high-quality zero cuts are enabled with just one setting. Since repeated measuring and drawing are no longer required, measurement and reading errors are reduced – in turn, saving lots of time.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications