New EP4200 and EP5200 Layer 2 raptor switches
The EP4200 and EP5200 series raptor switches from Phoenix Contact feature advanced Layer 2 functions with high performance and availability. They have been specially designed for demanding applications in critical infrastructures and in the energy sector.
Designed to meet the stringent requirements of IEC 61850-3 and IEEE 1613 standards, these managed switches ensure reliable operation even under extreme environmental conditions ranging from -40°C to +75°C (up to +85°C).
The EP5200 model supports up to 28 Ethernet ports in a 19-inch format. The EP4200 supports up to 16 Ethernet ports in a compact DIN rail housing. Both models feature gigabit Ethernet communication via copper and fiberglass ports, with optional 10 gigabit ports available for high-throughput applications.
With a robust Layer 2 feature set, the raptor portfolio is engineered for environments where reliability, scalability, and compliance are non-negotiable. Whether deployed in substations, industrial supervisory control systems, or energy distribution networks, these switches have the necessary performance and resilience needed to operate in mission-critical processes.