The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Efficient creation of individual marking projects

2024-10-22
MARKING system marking software

The intuitive MARKING system marking software from Phoenix Contact supports every phase of a marking process. The application-specific functions support implementation of individual marking solutions for all fields of application easily and efficiently.

The marking software combines powerful functions, an intuitive user interface, and efficient data import. It therefore provides end-to-end process support from product search and creation to ready-to-assemble marking material. The software can control and manage all Phoenix Contact marking systems centrally. The result is application-specific marking solutions for the identification of terminal blocks, wires, and cables, as well as devices and systems. In addition to comprehensive functions for the visual design of the marking materials, the software offers efficient data import functions and optimized interfaces to common ECAD systems and data exchange formats. Structured project management in accordance with IEC 81346 optimizes the entire marking process. The Wire Marking Application Center can significantly simplify the marking process for wires and cables. Based on structured detailed information from the circuit diagram, users are guided step by step through the entire marking process. This increases efficiency and reduces the risk of errors. Seamless processes from planning through to production are ensured by the interface to the clipx ENGINEER engineering software.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications