Compact LED signal lights for direct machine integration

2025-08-27
Compact LED signal lights in various designs

The new PSD-SL LED signal light series by Phoenix Contact is a compact solution for application-oriented signaling directly on machine functions. The lights are versatile, robustly built and suitable for both indoor and outdoor use.

The new PSD-SL LED signal lights from Phoenix Contact enable clear, functional signaling directly on the application. They are available in two designs – Point and Tower – and feature a choice of three or seven colors, depending on the version. Various light animation sequences such as flashing and color changes enable flexible adaptation to different signaling tasks, such as machines, automated guided vehicle systems (AGVSs), and service robots. The lights are connected via a 5-position, A-coded M12 connector and controlled with 24 V DC via 4-bit switching. Mounting is simple with the M22 installation opening; the mounting material is included in the scope of delivery. With IP66, IP67, IP69, IP6K9K and UL Type 4/4X degrees of protection and a wide temperature range of -40 to +70°C, the lights are also suitable for harsh industrial environments both indoors and outdoors. The PSD-SL series complements Phoenix Contact's signaling portfolio with a compact, robust, and versatile solution for the immediate machine environment.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications