The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Caparoc circuit breaker system: New feed-in module with Modbus/TCP communication interface

2025-07-22
Feed-in module with Modbus/TCP

The possible applications of the Caparoc circuit breaker system have been extended. With the new feed-in module with Modbus/TCP interface, the system can be used in other communication systems.

The Caparoc electronic circuit breaker system is being extended to include another feed-in module. This new module is equipped with a Modbus/TCP communication interface. It offers users exceptional flexibility and efficiency in terms of overload and short-circuit protection, while at the same time providing a high level of transparency in the application. Modbus/TCP is often used in industrial applications as it enables reliable and fast communication via Ethernet. It is characterized by its simple integration and high degree of compatibility with various devices. This makes it a preferred choice for modern control systems.

The feed-in module enables real-time monitoring and analysis of all relevant data via the Modbus/TCP interface. This results in precise control, which minimizes the risk of failures and increases the reliability of the entire system. Due to the simple integration and universal use of Modbus/TCP, the module is compatible with existing systems and devices. Featuring advanced technology, the feed-in module is also ideally equipped for future requirements.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications