The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Connection technology for LED applications Small, white, and fast: Your innovative solution for rigid and flexible LED PCBs. New lighting concepts require innovative solutions. With the PTSM and PTF series, you can quickly and easily connect rigid and flexible LED PCBs.

Connection technology for LED applications

Your advantages

  • Specifically developed for LED applications – with their light-fast, white plastic, and compact design
  • Universal connection solution – for flexible and rigid LED PCBs
  • Time saving – thanks to easy and tool-free connection
  • Fast startup – thanks to pre-assembled PTF series supply element
Connection technology for flexible LED PCBs – PTF

Connection technology for flexible LED PCBs – PTF

Butt connectors

  • Up to 10 A/25 V per connector
  • Form-fit connection to the PCB
  • For 8 mm PCBs
  • Pierce connection

Feed-in

  • Up to 10 A/25 V per connector
  • 2- or 4-pos. version with pre-assembled cables
  • Integrated locking mechanism
Connection technology for rigid LED PCBs – PTSM

Connection technology for rigid LED PCBs – PTSM

PCB terminal blocks

  • 6 A/up to 320 V
  • Robust anchor metal
  • Fast Push-in connection
  • Suitable for automated THR soldering processes
  • 5 mm installed height

Connectors

  • 6 A/up to 320 V
  • Fast Push-in connection
  • Inverted versions
  • Corresponding headers suitable for automated THR soldering processes
  • 5 mm installed height