The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Modular workstation systems

With the clipx BASIC line workstation systems, you can easily configure your own individual workstation for efficient and ergonomic working.
Clipx BASIC line modular workstation systems for control cabinet building

For efficient processes in control cabinet building

With the clipx BASIC line workstation systems, you can easily configure your own individual workstation for efficient and ergonomic working. The modular system can be adapted or extended at any time to meet your requirements. Add our accessories to your workstation or use them with our workstations for rapid process optimization.

Discover our workstation systems for various process steps.

Your advantages

  • Workstations individually equipped and extended with modular, scalable accessories
  • Rapid process optimization and increased efficiency with a concept that is easy to implement
  • Increased productivity due to the ergonomic design and structured arrangement of components
  • Optimized for production processes in control cabinet building based on years of experience in process consulting
Person assembling the basic workstation with magazines for terminal blocks

Individually equipped

The scalable design allows the accessories to be integrated into existing workstations or to be combined with the ergonomic basic workstations. Workstations can thus be individually equipped to suit your needs. The modular system means that the workstation systems can be flexibly adapted for specific requirements or extended, e.g., with software at any time.

clipx BASIC line workstation systems for fast process optimization in control cabinet building

Rapid process optimization

The modular workstation systems provide customized workstation solutions that are easy to implement for the optimization of production processes in control cabinet building. Flexible configuration and adaptation allow for ergonomic and structured workstations with improved workflow. Rapid efficiency gains can thus be achieved with little effort.

Person producing terminal strips on the clipx BASIC line workstation system

Increased productivity

The ergonomically designed workstation systems can be used as needed and thus make it possible to optimize production processes in the long term. The structured arrangement of the necessary components facilitates efficient material provision. In addition to improved ergonomics, productivity is also increased by reducing search times and errors.

Two people discussing the function of the wire brake as an extension for the wiring workstation

Tried and tested in practice

The workstation systems specially designed for control cabinet building are based on years of experience and expertise in process consulting as well as successful collaboration with customers. The tried-and-tested solutions have allowed us to create a “standard” that is optimally designed for the processes in control cabinet building and can still be adapted to your requirements.

Scalable workstation solutions with the clipx BASIC line


Workstation system for mechanical processing

clipx BASIC line basic workstation for mechanical processing
Workstation system with DIN rail cutter for mechanical processing
Person cutting DIN rails at the workstation system for mechanical processing
clipx BASIC line basic workstation for mechanical processing

The basic workstation is equipped with a bracket for attaching a terminal board or monitor, for example, and can be positioned flexibly in height. It also has a pull-out drawer below the workbench. The lower area provides space for storing a variety of DIN rails or wiring channels up to a length of 2 m. The brackets already installed on the frame ensure a good hold. Another storage area is also available in the upper part of the workstation.

To the product
Workstation system with DIN rail cutter for mechanical processing

Combine the basic workstation with the appropriate accessories and tools quickly and easily. With our profile and DIN rail cutters, you can not only cut standard DIN rails and cable ducts quickly and precisely, but also without chips and without burrs. At the same time, the optimized leverage ensures comfortable use. A cup holder which you can easily attach to the frame ensures further order and cleanliness at the workplace. This means that you can achieve an optimally coordinated and tidy workstation for manual mechanical processing with minimal effort.

To the product list
Person cutting DIN rails at the workstation system for mechanical processing

Achieve greater efficiency in mechanical processing by extending the workstation system. All production documents and orders can be called up at any time via the monitor. The digital provision of data helps to reduce errors and shorten the processing times. The use of our zero-cut block for manually cutting perforated DIN rails ensures further time savings. The zero-cut block enables fast and reproducible zero cuts with just one setting and without time-consuming, repeated measurement. With our THERMOMARK ROLL 2.0 thermal transfer printer, you can mark the processed DIN rails and cable ducts with labels directly at the workstation. In this way, ready-made orders can be clearly assigned despite the order variance.

To the product list

Workstation system for assembly

Basic workstation of the clipx BASIC line for the assembly of DIN rails
clipx BASIC line workstation system for assembly in control cabinet building
Person working at the workstation system for assembly in control cabinet building
Basic workstation of the clipx BASIC line for the assembly of DIN rails

In addition to a height-adjustable workbench, the basic workstation is equipped with a bracket which can be used for attaching a terminal board or monitor, for example. With four storage areas, the upper part offers plenty of space for providing the necessary materials and components for the assembly of DIN rails. The ergonomic design of the workstation enables comfortable working with height adjustment and short reach distances.

clipx BASIC line workstation system for assembly in control cabinet building

Create your efficient workstation for the assembly of DIN rails quickly and easily. With its scalability and modularity, the basic workstation can be combined with various accessories fully in accordance with your requirements. Our modular magazine kit, consisting of various magazine types, shelf compartments, and open-front storage bins ensure a tailored and assembly-assisting material provision. You can use this you to equip the workplace quickly and flexibly with a variety of different components and materials. Available in different versions, the magazines make it possible to adapt flexibly to different assembly jobs. The use of a rotating fixing device for DIN rails provides stability during placement and ensures an ergonomic and convenient method of operation.

Person working at the workstation system for assembly in control cabinet building

The use of digital production documents and assistance systems not only enables efficiency in terminal strip production to be increased, but also enables more flexible personnel deployment. To this end, our workstation system can be flexibly extended with software and a pick-by-light system. Our clipx ENGINEER assemble worker assistance software takes all necessary data directly from the engineering step and enables intuitive terminal strip assembly through step-by-step instructions and direct control of a pick-by-light system. This software-supported processing reduces sources of error and search times, thus enabling even unskilled workers to assemble complex terminal blocks.

To the clipx ENGINEER assemble worker assistance software

Workstation system for wiring

clipx BASIC line basic workstation for wiring in control cabinet building
clipx BASIC line workstation system for wiring in control cabinet building
Person working at the clipx BASIC line workstation system for wiring in control cabinet building
clipx BASIC line basic workstation for wiring in control cabinet building

The basic workstation is equipped with a practical and lockable tool box with drawers that keeps all the necessary tools handy. If necessary, the hinged side tables provide additional workspace and can be stowed away in a space-saving manner when not in use. In the upper area, the workstation also has storage areas that provide ideal storage space for necessary materials such as cables and lines. With its castors with brake, the mobile station can be moved effortlessly to any control cabinet or other location that is to be built, ensuring maximum flexibility.

To the product
clipx BASIC line workstation system for wiring in control cabinet building

With its scalability and the modular design, the basic workstation can be combined flexibly with various accessories. In addition to a monitor, DIN rails can also be mounted, for example, which serve as holders for open-front storage bins – perfect for keeping small parts neat and at hand. For even more orderly wiring, installing the wire brake is recommended. The wire brake enables you to configure wires in the cross-section range from 0.5 to 6 mm² clearly and with little effort. It can be marked according to the conductor cross-section and, with its compatibility with NS 35 DIN rails, can be easily installed. Fast access to the conductors and the marking option not only reduce search times, but also minimize the risk of mix-ups with similar cross-sections. The waste container ensures even more order.

To the product list
Person working at the clipx BASIC line workstation system for wiring in control cabinet building

For greater efficiency in the wiring process, you can easily extend the workstation system with our automatic tools and printing systems, as well as worker assistance software. This means that you can prepare a large number of conductors quickly and easily on site for wiring. With the E.FOX S 10 automatic stripping device, you can process wires with different cross-sections and types of insulation easily and efficiently. With the THERMOMARK E.WIRE, you can print and apply cable identification markings in one step. The worker assistance software provides the information required based on the exported data from the ECAD system clearly and guides employees step-by-step through the processing steps. The direct control of automatic tools and printing systems also helps to increase efficiency.

To the product list
Person removing materials from the project cart for assembling DIN rails

Project cart

With our project cart, you have a versatile tool for your production at hand. The cart can be used for commissioning and transport. In addition, it can temporarily serve as an extended storage area at the assembly workstation, thereby ensuring greater order and efficiency. With its modular design, the project cart can be flexibly adapted to your specific requirements. The ergonomic design and compatibility with our magazines and open-front storage bins not only make loading and unloading easier, but also enable a wide range of further applications. Equipped with castors and practical handles, the cart can be moved effortlessly, even when fully loaded.

The accessories in detail

Marked wire brake with wire attached to a DIN rail
Modular magazine system for efficient material provision at assembly workstations
Use of the zero-cut block when cutting DIN rails
DIN RAIL FIXTURE mounting device for terminal strip production
Marked wire brake with wire attached to a DIN rail

For more orderly wiring: The wire brake enables you to configure wires in the cross-section range from 0.5 to 6 mm² at assembly workstations clearly and with little effort. With the marking option, you can mark them with the relevant conductor cross-section. The wire brake can be quickly snapped onto a DIN rail and removed again if necessary. In addition, it can be easily installed and flexibly positioned on other surfaces, such as wood.

Your advantages at a glance:

  • Time savings and reduction of search times with fast wire access
  • Improved accessibility of wires with flexible mounting options
  • Easy installation due to compatibility with NS 35 DIN rails
  • Clearly arranged assembly workstations for wire preparation and wiring with orderly wire routing
  • Marking option reduces the risk of mix-ups with similar cross-sections

To the product
Modular magazine system for efficient material provision at assembly workstations

From shelf compartments right through to feed systems: With the modular magazine system, you can quickly and flexibly equip your assembly workstations with a variety of different components. Available in different versions, the magazines make it possible to adapt flexibly to different assembly jobs. Installation is performed by simply snapping onto the mounting profiles.

Your advantages at a glance:

  • Tailored material provision as required and useful with the modular system
  • Targeted retrieval of required components and quantity through selective provision
  • Improved ergonomics with parts and components arranged suitably for assembly
  • Reduced search times during assembly through efficient provision
  • Fewer errors due to the structured arrangement of components

To the product list
Use of the zero-cut block when cutting DIN rails

Fast, precise zero cuts without measuring: During the manual cutting of perforated DIN rails, the zero-cut block enables fast and reproducible zero cuts with just one setting and without the need for time-consuming, repeated measurements. Equipped with a cylindrical pin and magnets for a secure hold, the zero-cut block is simply placed on the DIN rail. The slide can be used to effortlessly set different zero-cut conditions.

Your advantages at a glance:

  • Reproducible and qualitative zero cuts for perforated DIN rails with just one setting
  • Time savings and error reduction for zero cuts, since repeated measurement and drawing are no longer required
  • Acceleration of the cutting process for DIN rails with time savings for zero cuts
  • Fast setting of different zero-cut conditions with the slider

To the product
DIN RAIL FIXTURE mounting device for terminal strip production

Our ergonomic mounting device enables you to produce terminal strips conveniently and safely. The DIN rail is secured with screw-on terminal blocks so that both hands are free for the assembly of the components. The rotation and sliding function enables the mounting device to be rotated and adjusted flexibly. With the integrated measuring scale, you can reliably measure absolute dimensions and relative distances between components. In addition to individual terminal strips, several small terminal strips can also be installed in parallel.

Your advantages at a glance:

  • Improved ergonomics and safe working during terminal strip mounting
  • Easy and secure fixing of the DIN rail with screw-type terminal blocks
  • Time savings, with parallel production of several terminal strips possible
  • Convenient mounting of terminal markers with rotation function
  • Optimum working conditions with a central view, thanks to sliding function

To the product