Robust, powerful CCS and AC charging inlets

for electric construction machinery and construction vehicles
E-excavator being charged via CCS interface

Emission-free construction sites are increasingly being demanded by cities and municipalities. Battery-electric construction machinery and construction vehicles make this possible. E-vehicles are also being used increasingly in mines and tunnel construction. As the vehicle charging interface for charging these e-vehicles and e-construction machinery, we provide robust and durable CCS charging inlets for fast charging with up to 700 kW as well as AC charging inlets for overnight charging with up to 22 kW.

CHARX connect universal vehicle charging inlets portfolio

Advantages for construction machinery and construction vehicles

  • Broad portfolio: GB/T, AC, and CCS vehicle charging inlets, with NACS charging inlets to follow. As an option, they are available with assembled cables and suitable vehicle charging controllers (EVCC).
  • Ultra-fast HPC charging with a temporary power of up to 700 kW (700 A/1,000 V) with DC conductor cross-sections up to 120 mm²
  • Protected against overheating with precise temperature measurement at the DC power contacts with Pt 1000 sensors
  • Protected and sealed against water, dust, and dirt with high-level IP6K7 and IP6K5 degrees of protection, plus IP6K6K and IP6K9K on the front
  • IATF 16949-certified automotive quality – compliant with IEC 62196-1, IEC 62196-2, IEC 62196-3, and SAE J1772
Electric excavator with CCS charging inlet on a construction site

Protected and sealed against water, dust, and dirt Safely protected with the high IP degree of protection

The charging inlet has comprehensive IP6K7 and IP6K5 protection, tested in accordance with ISO 20653. Thanks to the high IP protection class, our CHARX connect universal vehicle charging inlets are perfectly protected against the ingress of dust, water, and dirt, even in a challenging environment such as on a construction site.

The contact area of the charging inlet also has IP6K6K and IP6K9K degrees of protection. This means that the construction machine or utility vehicle can be cleaned with a high-pressure or steam jet, even when the charging flap is open.

Electric construction site vehicle with AC charging inlet

Overnight charging Battery-friendly charging with AC charging inlets

For battery-friendly over-night, slow charging of a construction vehicle or a construction machine, we offer type 1, type 2, and GB/T AC vehicle charging inlets and, in the future, NACS inlets with performance classes of 32 A and 80 A.
Download all the detailed information on the product as well as CAD and technical data via the following links:

Dynapac road paver with CHARX connect universal CCS charging inlet during charging

Fast charging during lunch breaks Fast charging with the HPC-compatible CCS charging inlets

We provide vehicle charging inlets with the Combined Charging System (CCS) to charge utility vehicles and construction machinery over a lunch break on a construction site, during tunnel construction, and mining work. These are available with DC cable cross-sections of 30, 70, 95, and 120 mm², and enable fast charging on the vehicle side in boost mode of 250, 500, and 700 kW (700 A / 1,000 V) as well as a continuous charging current of 125 A, 200 A, 250 A, and 375 A. CCS charging inlets with various cable lengths are available in our portfolio. Other lengths are available on request.

The Pt 1000 sensors on both DC cable contacts ensure efficient temperature measurement, thus enabling the reliable prevention of overheating.

You can download further technical data and CAD files via the following links:

Individually assembled CHARX connect universal CCS charging inlets

Individually assembled CCS charging inlets The ready-to-install solution for electric vehicles

We are now offering the CHARX connect universal CCS type 2 charging inlets with assembled cable set for the first time. The ready-to-install charging inlets are available with common connectors from a single source, reducing your procurement and installation times as well as the overall costs.

  • Time and cost savings thanks to the ready-to-install solution
  • Charging power, connecting cable, and actuator voltage tailored to your requirements
  • High Power Charging with up to 700 kW in Boost Mode
  • Safe thanks to precise temperature measurement and high IP protection
  • Developed and produced in accordance with the IATF 16949 automotive standard
CCS charging inlets with lateral cable outlet

CCS charging inlets with lateral cable outlet For space-saving and convenient mounting

The CHARX connect universal CCS type 2 charging inlets are now also available with a 90° cable outlet. This saves you valuable installation space in the vehicle. Thanks to the identical geometries, customers who switch to the 90° charging inlets do not have to alter the body cutout.

  • Space savings of over 50% in terms of the installation depth compared to our CCS charging inlets with straight cable outlet
  • More convenient and clearer installation of the cable harness
  • Temperature hotspots avoided due to the larger bending radius
  • Easy to make the switch, as all CCS charging inlets have the same screw-connection geometries
  • IP6K6K/IP6K9K protection on the front withstands high-pressure and steam jet cleaning

Available from Q1 2026

Protective covers for CCS charging inlets

Protective covers for CCS charging inlets Optimum protection for extreme conditions

The protective covers provide IPX5 protection for the contact area of our CHARX connect universal CCS charging inlets. This means that your electric utility vehicles are optimally equipped for demanding environmental conditions. A cancel button and an LED status display can be added as an option.

  • Reliable protection of all signal and power contacts against jet water in accordance with IPX5
  • Smart operation: when the DC cover is opened, the AC cover is automatically opened as well
  • Optional extras: cancel charging button and charging status display with freely controllable RGB LED
  • Easy design-in due to identical screw-connection geometries for CCS type 1 and CCS type 2
  • Compatible with our CHARX control vehicle charging controller

Available from Q1 2026

Vehicle charging controller and vehicle charging inlet in the vehicle architecture

Vehicle charging controller for CCS charging The EVCC for all types of electric vehicles

CHARX control vehicle enables DC fast charging via CCS charging inlets. The controller handles high-level communication (TCP/IP) via Powerline (PLC) between the charging station and the electric vehicle and controls the LED status display, cancel charging button, and HV contactors in addition to the CCS charging inlet.

  • Universal use for all electric vehicles with CCS charging inlet
  • Fast setup due to pre-parameterization for our CCS charging inlets
  • Vehicle-to-grid-capable for bidirectional charging in accordance with ISO 15118-20
  • Compliance with high safety standards of the automotive industry
  • Immediately ready to operate due to the short startup time of the operating system
Vehicle charging controller CHARX control vehicle

Main features of the vehicle charging controller Comprehensive functions and features of the EVCC at a glance

  • DC charging communication from PLC to CAN in accordance with DIN 70121 and ISO 15118
  • AC charging communication in conjunction with VCU-controlled OBC
  • Control of the following components:
    • Charging inlet (CP, PP, PE, locking actuator, temperature sensors)
    • LED status indicator
    • Cancel charging button
    • 2 HV contactors
  • Control of an external voltage and current sensor PCB (Isabellenhütte IVT-S sensor)
  • Compatible with CCS (NACS and GB/T in preparation)
  • E1 approval for road vehicles
  • Preconditioning of buses in accordance with VDV 261
  • Compatible with roof-mounted pantographs (Schunk Smart Charging), plus OppCharge standard in the future
  • Prepared for cybersecurity in accordance with UNECE R155 and R156
  • Processing of safety functions up to ISO 26262 ASIL B
  • Real-time operating system with start times of 100 to 200 ms
  • Connection of charging inlet via 18-pos. Cinch connector
  • Connection of additional components via 30-pos. Cinch connector
  • Dimensions (W x H x D): 153.2 mm x 56.0 mm x 146.0 mm

References Examples of customers who successfully use our CCS charging inlets

Hevtec and Junttan – the world’s first electric-powered pile driver
Hevtec is a Finnish engineering company specializing in the development, integration, and intelligent control of electrical and hybrid drive trains for mobile machines. They have completed the electrification of the world’s first electric pile driving rig from Junttan, which uses our type 2 CCS vehicle charging inlet.
Electric excavator with CCS vehicle charging inlet from Phoenix Contact
Swiss company SUNCAR specializes in the electrification of construction machinery and utility vehicles and also manufactures its own electric excavators. Together with German construction machinery manufacturer KTEG, SUNCAR has electrified the KTEG ZE135 e-excavator, among other vehicles. Our HPC-capable CCS charging inlet is used as the charging interface.
Normet SmartDrive mining vehicle with logo
Normet, a global technology company headquartered in Finland, manufactures innovative battery-powered electric vehicles for tunnel construction, underground mining, and open pit mining – all equipped with our CCS charging inlets for ultra-fast charging.
Bucher Municipal cleaning vehicle with vehicle charging inlet
Bucher Municipal is a leading provider of innovative and sustainable vehicles and equipment for cleaning and clearing work on public and private traffic zones. Back in 2016, Bucher Municipal launched the world’s first all-electric compact sweeper on the market. With vehicle charging inlets from Phoenix Contact, Bucher Municipal covers the international charging standards.
E-vehicle from Flux Mobility with CCS charging interface
The Swiss company Flux Mobility develops high-quality light utility vehicles with innovative, emission-free drive technologies and electrifies special vehicles. In doing so, they used our CCS charging inlets as well as a flexible platform concept that enables the immediate replacement of diesel vehicles.
Eforce electric truck with CCS charging inlets
As a system integrator, the Swiss company E-Force One AG, founded in 2012, offers custom solutions and tailor-made technologies for the electrification of trucks, ships, and other mobile systems, as well as for stationary systems. The company uses our CCS charging inlets for the electrification of electric trucks.
Electric bus in the All Electric Society Park by Phoenix Contact
As a vehicle manufacturer, the Swiss family-owned company HESS AG, founded in 1882, manufactures innovative electric buses for local transport. HESS uses CCS vehicle charging inlets from Phoenix Contact.

Emission-free construction site – a customer example

Your personal contact person

For all queries regarding our components for electric vehicles

Abdulla Siksek
Abdulla Siksek
Application Engineer
+971 56 5256844
I will be happy to advise you on our charging inlets and our vehicle charging controller and look forward to receiving your call or email.