Impulse
What you will find in this section:
The digital output complies with IEC 61131-2 Type 3. It can be configured via the web server or the Modbus communication interface.
Impulse
|
Navigation on the web server |
“Settings, Digital output”, “Impulse” function |
With the “Impulse” function, the following electrical parameters can be transmitted to a higher-level evaluation unit:
- Active energy (positive, negative)
- Reactive energy (positive, negative)
- Apparent energy
Other configuration parameters are:
|
Valency |
The impulse corresponds to the set value. The valid value range is 0.01 … 655.35 in kWh. |
|
Impulse duration |
The valid value range is 30 … 900 in ms. |
Related topics