The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

Industrial routers for remote maintenance and cybersecurity

Industrial routers for remote maintenance and cybersecurity

Our robust industrial routers connect various networks via cable (LAN router and NAT router) or cellular communication (2G/3G/4G/5G) for the remote maintenance and protection of your local network and for data exchange with industrial applications. A large number of products feature integrated VPN and firewall functions. For a high level of security, the mGuard routers protect against cyberattacks and malware.

NEW
Go to Product Detail Page for item 1357875
FL MGUARD 4305 - Router
FL MGUARD 4305 - Router
1357875

Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets

NEW
Go to Product Detail Page for item 1357850
FL MGUARD 2105 - Router
FL MGUARD 2105 - Router
1357850

Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, unmanaged, 4-port switch, development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3

New products

mGuard Secure Cloud visual
Two outdoor cellular routers

Cloud-based remote maintenance access

mGuard Secure Cloud update

The mGuard Secure Cloud enables secure remote access to machines and systems. The new version 3.1 features an improved backend architecture and additional functions such as China VPN+ and support for additional router and cloud client devices.

Main features

  • Faster signal runtimes
  • Layer 2 communication (e.g., for PROFINET name assignment)
  • Free VPN clients for service workstations
  • Migration tool from version 2 to 3
  • 8 GB of data per month free of charge

Your Advantages

  • Increased security through the use of end-to-end encrypted VPN protocols
  • Global availability through intelligent server selection and meshed VPN gateways
  • Future-proof, as IPv6 communication in the infrastructure is already prepared
  • Reliable VPN connections to China with China VPN+

Outdoor cellular routers

Universal cellular connection for worldwide use

Cellulink is a family of industrial outdoor cellular routers for connecting network-capable devices to the cellular network. The devices certified in accordance with IEC 62443-4-2 have integrated antennas and can be used worldwide.

Main features

  • Integrated antennas
  • Global cellular modules
  • Cybersecurity: IEC 62443-4-2
  • Variety of performance classes: 4G CAT1, 4G CAT4, 5G
  • Outdoor housing: IP66 / IP67 / IP68 and IK10
  • Mast, panel, and control cabinet mounting
  • Dual SIM and provider fallback
  • GNSS: positioning and time synchronization

Your Advantages

  • Cost and space savings through the integration of the antennas into the housing
  • Time savings through faster installation with PoE and the elimination of antenna mounting
  • High level of cybersecurity with certification in accordance with IEC 62443-4-1 and IEC 62443-4-2
  • Worldwide use in 4G and 5G networks
  • Configuration and firmware updates with web-based management, REST API, and device and update management

Industrial security


Cybersecurity visualization with “System hacked” alert

Cybersecurity is the prerequisite for a reliable network

Industrial cybersecurity protects networked industrial systems and plants from attacks, data espionage, failures due to viruses, malware, and misuse. After all, cyberattacks and malware can cause a great deal of damage, from loss of know-how, images, and data to expensive downtime and personnel costs for correcting damage, all the way to high ransom demands.

That’s why we provide security routers and industrial firewalls that are specifically designed to meet the needs of industry and monitor data traffic in the network. Only the data traffic you want is allowed; unauthorized access attempts are blocked. This increases the availability of your systems.

Secure remote maintenance


 Industrial remote communication with a tablet

Worldwide remote access to machines

When it comes to remote maintenance for industrial systems distributed around the world, Phoenix Contact provides a wide range of robust and future-oriented industrial routers for wired or wireless remote access to networks. These products feature modern security mechanisms such as VPN, IPsec encryption, and integrated firewalls. This means you have the ability to establish connections to your machines and systems anywhere and at any time, and can perform maintenance and service work quickly and efficiently.

Directional wireless antenna

Suitable antennas for all applications

Corresponding accessories for cellular routers

Phoenix Contact provides suitable cellular antennas and antenna cables to ensure that your cellular routers communicate reliably. Depending on the installation location, choose between omnidirectional antennas for mounting on control cabinets, wall mounting, mast mounting, or for direct installation on the device. Accessories such as the corresponding surge protection complete the package.

For more information on selecting the right antenna and correctly installing it, go to our flyer “10 antenna rules”.