Energy measuring devices and energy meters

Energy measuring devices and energy meters

Easy energy management

Our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition.

Back to Energy and power measurement

Category

  • Product list Power meters
    Power meters

    Digital three-phase energy meters for active power measurement in networks up to 500 V, certified according to the MID directive.

Search in Energy measuring devices and energy meters

Show all products in this category

Whether complex energy measurements or simple cost center billing: the broad range of multifunctional energy measuring devices and MID-certified energy meters has a product for every application. Furthermore, there is a large selection of current transformers available, also for retrofitting.

Your advantages

  • Always the right product for every application, from MID-certified energy meters right through to multifunctional energy measuring devices
  • The fastest way to measure energy with intuitively configurable measuring devices
  • Versions for the simple direct connection of Rogowski coils from any manufacturer
  • Fast integration into control and management systems with future-oriented communication solutions and digital services
  • EMpro energy measuring devices are part of the COMPLETE line system

The fastest way to measure energy

The fastest way to measure your energy consumption

EMpro energy measuring devices acquire your energy data and communicate it to higher-level control and management systems. Configure and integrate the devices in just a few steps using the web-based, user-guided installation wizard. You can also benefit from the simple, direct connection of conventional Rogowski coils, and from the many practice-oriented web server and device functions.
The integrated REST interface and direct connection to the cloud pave the way to the digital world in the Internet of Things (IoT). 24 V versions complete the portfolio.

Find out more about our IoT-capable energy measuring devices via the links listed at the bottom of this page.

Precise cost-center-specific acquisition and communication of energy data

Precise cost-center-specific acquisition and communication of energy data

The MID energy meters are used for billing cost centers. The measuring devices record the most important electrical parameters and make the data available to higher-level control systems via common communication interfaces

Your advantages:

  • Easy integration into existing bus and network structures with M-Bus, Modbus/RTU or Modbus/TCP
  • Easy integration into Modbus applications via uniform register tables with EMpro energy measuring devices (EEM-MAxxx main measured values, not with EEM-EM32X)
  • The overall width of just 72 mm saves space in the control cabinet
  • Save time and money with versions that enable direct measurement without external current transformers

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service


EMpro energy measuring devices

The fastest way to energy measuring.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close