Electronics housings

Electronics housings for the DIN rail and for field applications

Electronics housings come in a wide variety of shapes, colors, and functions. Whether on the DIN rail or in the control cabinet, as a wall housing or in field applications under harsh environmental conditions, the housings provide appropriate protection for your electronics. And the digital configurator features versatile options for integrating electronics housings into your individual applications. New developments are also possible.

Your advantages

  • Personal support: One dedicated contact person for the duration of the entire project phase
  • Detailed design of your desired concept
  • Development of the ideal production concept and product qualification at our in-house laboratory
  • Certification of the solution for your application
  • Targeted project management right through to the start of series production

New products

POS Panelfix PV panel bracket attached to a mast
Electronics housings with thermal simulation
ICS lower housing part
ME-IO Slim housing system for compact controllers
Upper parts with Push-in connection for BC modular series electronics housings
Push-in PCB terminal blocks for BC 17,8
EVA board holder for UM-BASIC/-PRO
Overview of the three sizes of the MCS Monitoring Case System
POS series PV system solution
Upper parts with Push-in connection for BC modular series electronics housings
Push-in PCB terminal blocks for BC 17,8
Bridge for DIN rail connectors
Connector for 8-position DIN rail connectors
PCB terminal blocks in two pitches for the ICS series
Large-volume OCS series outdoor housings

PV panel bracket

For energy-self-sufficient systems

The POS Panelfix bracket is suitable for mounting various solar panels in the range from 20 to 200 Wp. The flexible design is suitable for panel and mast mounting. With the innovative clamping solution, the panel can be attached very quickly using just one tool.

Main features

  • Ideal for separate mounting of solar panels and electronics
  • Mounting by clamping or screwing in place
  • Compatible with all popular panels in the range from 20 to 200 Wp
  • For all mast diameters from 48 to 180 mm
  • Material: stainless steel

Your Advantages

  • Compatible with all standard panels (20 to 200 Wp) with innovative mounting
  • One-person mounting in just 15 minutes using just one tool (SW13) with the simple clamping technology
  • Flexible design for panel or mast mounting
  • Suitable for harsh environments and up to wind force 10 due to additional reinforcement

Electronics housings with thermal simulation

Perfectly optimized for maximum power

Maximize power density in your electronics housings with passive cooling solutions and thermally optimized PCB layouts: from configuration and comprehensive thermal simulations to implementation – ideal for powerful and miniaturized applications.

Main features

  • Material: aluminum
  • Surface: natural anodized
  • Heatsink topology: extruded profile (BC) / heat spreader and extruded profile (ME-IO)
  • Maximum component height: 12 mm (BC) / 10 mm (ME-IO)
  • Heatsink width: 17.8 mm ... 53.6 mm (BC) / 8.8 mm (ME-IO)

Your Advantages

  • Efficiently embedded cooling systems through the flexible combination of heatsinks and housings for optimum cooling
  • Seamless integration with tailor-made passive solutions: optimally tuned both mechanically and thermally
  • Comprehensive service from online configuration and thermal simulations to integration
  • Minimal space requirements due to space-saving cooling for maximum power density and utilization of space

New size of lower housing part

For ICS series electronics housings

The 50 mm wide lower housing part provides the largest possible PCB surface in the ICS series and thus creates more space for the electronics it holds. In total, up to four PCBs and 20 connectors with up to 100 positions can be mounted in the housing.

Main features

  • Width: 50 mm
  • Height: 122 mm
  • Depth: 130.9 mm
  • Up to 20 connection openings

Your Advantages

  • More space for electronic components due to the enlarged PCB surface
  • Full compatibility with the ICS product portfolio with the new combination of existing dimensions
  • Integration of connectors on five connection levels due to a usable overall depth of 112 mm

Housing system for compact controllers

For use with front connection technology

The ME-IO Slim is the efficient housing solution for compact controllers that require high-density front connection technology. The 18-pos. front connector makes contact directly on the PCB. With a module width of just 12 mm, the ME-IO Slim is particularly space-saving.

Main features

  • 18-pos. front connection technology
  • Module width: 12 mm
  • Couplers and CPU housings
  • Color: light gray (similar to RAL 7035)
  • 8-pos. module communication
  • 6-pos. supply connector in the head station
  • Status display without separate light guide

Your Advantages

  • Simple module assembly with two side panels and one DIN rail fixing lever
  • High connection density with 18-pos. connector with 5 mm pitch
  • Ideal for price-sensitive applications due to the simple design and predefined module layout
  • Machinable flaps in the CPU module allow application-specific customization
  • Easy cabling in the module due to preprinted 18-pos. front connector

Configurable upper parts for Push-in connection

For electronics housings for building automation

With the new upper housing parts from the BC modular series, you benefit from the convenient operation of the Push-in connection technology on the front of the housing. Configure your own customized housing solution equipped with Push-in PCB terminal blocks from the SPT-THR series.

Main features

  • DIN rail housing for use in distribution boards in accordance with DIN 43880
  • Widths: 35.6 mm, 53.6 mm, 71.6 mm, 107.6 mm, and 161.6 mm
  • Color: light gray (similar to RAL 7035)
  • Up to 24 positions: 1.5 mm² per housing chamber
  • Up to 8 positions: 2.5 mm² per housing chamber
  • Prepared for use with the KNX bus

Your Advantages

  • Housings tailored for SPT-THR enable fast device development and optimal protection for the electronics
  • Individual configuration of each housing chamber for diverse applications in building automation
  • Standard-compliant housing and installation dimensions for use in distribution boards
  • Easily create the right item for you: use our intuitive online configurator

Push-in PCB terminal blocks

For electronics housings for building automation

For the first time, Push-in PCB terminal blocks are available for the BC 17,8 (1 HP). With the PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series, you can implement future-proof applications in building automation with up to 16 positions per module.

Main features

  • Up to 16 positions in an overall width of 17.8 mm (1 HP)
  • Currents up to 22 A
  • 3- and 4-pos. PCB terminal blocks can be combined in one upper part
  • Conductor cross-sections up to 1.5 mm² (FKDSO 1,5) and 2.5 mm² (FKDSO 2,5)
  • 3.5 mm pitch (FKDSO 1,5) and 5 mm pitch (FKDSO 2,5)

Your Advantages

  • Coordinated housing and connection system for faster device development
  • Tool-free, time-saving Push-in connection
  • Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded actuating push button

Flexible PCB holder system

For PCBs of different sizes

The evaluation (EVA) board holder for UM-BASIC and UM-PRO is a flexibly adjustable holder system for accommodating PCBs of various sizes by means of latching or screw connection. The system can be mounted on a UM-BASIC/-PRO 122 profile from Phoenix Contact.

Main features

  • Accommodation of various PCB sizes
  • Compatible with UM-BASIC/-PRO 122
  • Can be moved on profile
  • Color: light gray (similar to RAL 7035)
  • Several PCBs can be combined

Your Advantages

  • Easy mounting and removal of PCBs
  • Low-cost integration of PCBs of different sizes
  • A large PCB surface in a small installation space
  • Flexible combination of PCBs of different sizes

Monitoring Case System (MCS)

For sensor and IoT/IIoT applications

Phoenix Contact offers a well-designed housing for diverse electronics with its new MCS series. It is sure to impress at all stages, from installation of the PCB and simple mounting to maintenance of the device. Modular in design, the housing offers exceptional practicality.

Main features

  • Three sizes each in two versions: IP40 and IP65/IP67 (additionally with seal and pressure equalization element)
  • Temperature range: -40°C … +85°C
  • Impact resistance: IK07
  • Material: PA with GF (UL94 V0)
  • Colors: light gray (RAL 7035), covers also available in yellow (RAL 1018), blue (RAL 5015), and black (RAL 9005)

Your Advantages

  • Convenient operation during device installation and maintenance thanks to optional hinges
  • Flexible mounting thanks to the optional adapter plate
  • Safe operation with the right degree of protection
  • Individualized product selection due to the modular system
  • Optimized PCB installation: installation of the PCB in a nearly horizontal orientation is possible due to the angled housing edge

POS series PV system solution

For energy self-sufficient systems

The Pico Off-Grid System (POS) is a PV panel-based, robust solution with multiple performance classes up to 190 Wp. The solution includes a housing, pole mount, and solar panel. Computers, communication units, batteries, and more can be added for autonomous solutions for field use.

Main features

  • Temperature range for the overall system: -40°C … +85°C
  • Five OCS housing sizes compatible with this system, wiring ready for connection
  • Solar panel: solar panels with 36 / 45 high-performance solar cells, monocrystalline cell technology
  • Pole mount: adjustable tilt angle of the PV panel

Your Advantages

  • Internationally certified housing system
  • Different housing sizes can be combined with one holder
  • Simple one-person mounting of the entire system
  • Complete system except own electronics
  • Simple supply chain

Configurable upper parts for Push-in connection

For electronics housings for building automation

With the new upper housing parts from the BC modular series, you benefit from the convenient operation of the Push-in connection technology on the front of the housing. Configure your own customized housing solution equipped with Push-in PCB terminal blocks from the SPT-THR series.

Main features

  • DIN rail housing for use in distribution boards in accordance with DIN 43880
  • Widths: 35.6 mm, 53.6 mm, 71.6 mm, 107.6 mm, and 161.6 mm
  • Color: light gray (similar to RAL 7035)
  • Up to 24 positions: 1.5 mm² per housing chamber
  • Up to 8 positions: 2.5 mm² per housing chamber
  • Prepared for use with the KNX bus

Your Advantages

  • Housings tailored for SPT-THR enable fast device development and optimal protection for the electronics
  • Individual configuration of each housing chamber for diverse applications in building automation
  • Standard-compliant housing and installation dimensions for use in distribution boards
  • Easily create the right item for you: use our intuitive online configurator

Push-in PCB terminal blocks

For electronics housings for building automation

For the first time, Push-in PCB terminal blocks are available for the BC 17,8 (1 HP). With the PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series, you can implement future-proof applications in building automation with up to 16 positions per module.

Main features

  • Up to 16 positions in an overall width of 17.8 mm (1 HP)
  • Currents up to 22 A
  • 3- and 4-pos. PCB terminal blocks can be combined in one upper part
  • Conductor cross-sections up to 1.5 mm² (FKDSO 1,5) and 2.5 mm² (FKDSO 2,5)
  • 3.5 mm pitch (FKDSO 1,5) and 5 mm pitch (FKDSO 2,5)

Your Advantages

  • Coordinated housing and connection system for faster device development
  • Tool-free, time-saving Push-in connection
  • Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded actuating push button

Bridge for DIN rail connectors

Making optimum use of installation space

The transmission of data and signals for applications without a necessary output to the PCB can be looped through by a bridge for DIN rail connectors below the module. This enables you to maximize the use of the PCB surface.

Main features

  • 8-position module communication
  • Available in the widths 18.8, 20, and 25 mm

Your Advantages

  • Can be integrated into device applications based on ME-IO and ICS housings
  • Increased maximum PCB surface
  • Connection of the positions in the field with FMC connectors

Connector for 8-position DIN rail connectors

Module communication over several levels

Some applications also require data and signals from the module communication beyond the module network, for example, in the case of a line feed. Here, input and output connectors for the 8-position DIN rail connector connect modules over several levels. They can be used on the left, right, and center.

Main features

  • 8-position module communication
  • Available as input and output
  • End bracket function

Your Advantages

  • Input and output of the 8-position bus connection in the module network with ME-IO and ICS housings
  • Optimum use of space with ordered cable routing
  • Easy marking with a large printing area

PCB terminal blocks in two pitches

For ICS series electronics housings

The new PCB terminal blocks in two pitches provide additional connection options for ICS series electronics housings. Choose between screw or Push-in connection versions of the new terminal blocks for your device solution.

Main features

  • For ICS overall widths of 20, 25, and 50 mm
  • Push-in spring connection and screw connection
  • Pitch: 3.5 and 5 mm
  • Alignment left and right

Your Advantages

  • Simple handling in just a few steps
  • Fixed wiring and a reduced number of individual parts
  • Choice between different pitches and connection methods
  • One partner for everything: the right components for your device solution

Large-volume OCS series outdoor housings

Three larger housing versions available

The OCS products are robust, large-volume outdoor housings designed for electronics that can also operate in extreme ambient conditions. With the three new housing versions, adding to the current sizes in the range, more are available with more space for the electronics.

Main features

  • Six standard sizes each with two cover versions
  • Temperature range: -40 to +80°C (short-term 120°C)
  • Approvals: UL 508A and EN 62208
  • Degrees of protection: IP66/IP68/IP69, IEC 60529 or NEMA 250, type 4X, 12, 13, 6P
  • Impact strength: Class IK10, EN 50102
  • Optional accessories for wall or mast mounting

Your Advantages

  • Internationally certified housing system
  • Special plastic enables safe continuous operation
  • Provides protection against the ingress of jet water
  • Withstands even heavy mechanical strain
  • Space for several electronic components

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Electronics housings with touch displays

Touch displays for electronics housings Industrial-grade display solutions for control cabinet and field applications

Visualize process data, input information, output operating states, and much more: Touch displays offer great potential for implementing user-friendly and functional device displays. This white paper provides you with an overview and basic knowledge of various touch display technologies. It also outlines the requirements for hardware control.

Field housings and DIN rail housings

Configurator for electronics housings

Create your electronics housing for the field or indoor application: Select the desired housing series, the corresponding lower part, and the cover. Add the appropriate connection technology and the process is complete.

Top innovations


Our product portfolio


Housing systems for control cabinet applications DIN rail housings are the ideal packaging for your electronics. They protect the installed PCBs, can be easily mounted on DIN rails, and offer perfectly integrated interfaces for transmitting signals, data, and power.

Interactive image map: Module made up of different DIN rail housings
UM-BASIC/UM-PRO extruded profile housings
Not a millimeter is wasted on the DIN rail. Extruded profiles are cut to customer-specific lengths and are available in lengths from 30 to 1,000 mm.
Find out more
UM-BASIC/UM-PRO extruded profile housings
BC modular housings
BC housings are suitable for direct panel mounting or for use in distribution boards in accordance with DIN 43880. Optional heatsinks including thermal simulation are possible.
Find out more
BC modular housings
ME-IO multifunctional housings
Tailor-made electronics modules, such as controllers and I/O modules, can be easily assembled due to their modular design. Optional heatsinks including thermal simulation are possible.
Find out more
ME-IO multifunctional housings
EH basic housings
With the EH housing system, designing universal device applications could not be simpler. A range of seven overall widths, two heights, and three cover versions provide over 100 possible combinations.
Find out more
EH basic housings
ME modular housings
Design your device using our easy-to-install ME series modular system.
Find out more
ME modular housings
ME MAX modular housings
With a function-oriented design and overall widths ranging from 12.5 to 90 mm, ME MAX series housings offer tailor-made solutions for your electronics.
Find out more
ME MAX modular housings
ICS modular housings
The solutions made possible by the ICS modular housing system are as varied as the requirements for future-oriented automation devices. Optional heatsinks including thermal simulation are possible.
Find out more
ICS modular housings
ME-PLC multifunctional housings
Multifunctional electronics housings from the ME-PLC series are ideal for applications that require a large installation space and connection technology on the front.
Find out more
ME-PLC multifunctional housings
ME-IO Slim multifunctional housings
The multifunctional housings from the ME-IO Slim series are ideal for controllers that require a compact design and high-density front connection technology.
Find out more
ME-IO Slim multifunctional housings

Housing systems for field applications Whether stationary display units, mobile operating devices, or embedded systems – Phoenix Contact field housings with a high degree of protection are ideal for countless applications in building, industrial and process automation, logistics, and vehicle technology.

Interactive image map: Housing systems for field applications
OCS outdoor housings
OCS series electronics housings are the ideal choice for autonomous device systems in extreme environments. The certified polycarbonate housings are lightweight and resistant, so they permanently and reliably protect your electronics against humidity, high temperatures, UV radiation, and mechanical strain.
Find out more
OCS outdoor housings
ECS outdoor housings
Robust outdoor housings from the ECS series are the ideal solution for protecting sensitive electronics used in indoor and outdoor applications from dust, dirt, and water.
Find out more
ECS outdoor housings
UCS universal housings
Universal housings from the UCS series are the ideal solution for embedded systems. The IP40 housings reliably protect PCBs in standard form factor from external influences. Removable side panels allow modular housing solutions in custom installed heights. Passive heatsinks and thermal simulation are possible.
Find out more
UCS universal housings
MCS empty enclosures
The Monitoring Case System (MCS) is a sophisticated empty enclosure solution for a wide range of electronics in industry and building technology. The empty enclosure is impressive on all levels – from fast PCB installation and simple mounting to easy device maintenance.
Find out more
MCS empty enclosures

Services and additions for all aspects of electronics housings


E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.

Ideal for numerous applications Our solutions are as individual as your application: Benefit from housings for the DIN rail, for the wall, for the open area of a production line, and for outdoor use. They are used for the following applications, for example.

DIN rail housings for charge controllers
ECS outdoor housing with raindrops
ME-PLC suitable for applications with large installation space requirements
DIN rail housings with front and Push-in connection for building automation
Operating the HC-ALU membrane keypad
ME-IO housing cabling with Push-in spring-cage connection
Modular BC DIN rail housings for building automation
ME-IO DIN rail housings for AC charging controllers
Modular BC DIN rail housings with DIN rail connector
Control cabinet module with a number of terminal points
UCS housing with display and bracket frame
AC charging controller with numerous front connections
Person in logistics with hand scanner
Person in logistics with DCS display carrier
OCS outdoor housing on mast

A wide range of solutions for a wide range of industries