Current transducers, AC/DC

Current measurement for all waveforms

Current measurement for all waveforms

Measure direct and alternating currents – with any waveform.

Back to Current and voltage measurement

Category

Search in Current transducers, AC/DC

Show all products in this category

MCR current transducers are available in two product ranges for universal current measurement: choose between adjustable devices for precise mapping of small measuring ranges up to 55 A or compact devices in graded measuring ranges for measuring high currents up to 600 A.

Your advantages

  • Suitable for every waveform thanks to true r.m.s. value measurement (TRMS)
  • Lossless current measurement without shunt – using Hall sensor
  • Optimum mapping of the measuring range up to 55 A, thanks to software-programmable upper and lower limits
  • Limit value alarm in the event of threshold value overrange or underrange up to 55 A – via relay or transistor output
  • Distributed current measurement up to 600 A using particularly compact devices with variable mounting options
  • Effective protection against disturbances, thanks to 3-way electrical isolation

Flexible signal conditioning – current transducers up to 55 A AC/DC

MCR-S-…-DCI current transducers  

MCR-S-…-DCI current transducers

The programmable current transducers can be tailored to your specific requirements. In addition to the standardized input signals of 1 and 5 A, the measuring range can be adjusted infinitely via software: the range to be measured is mapped over the entire output signal range. This ensures extremely accurate resolution of measured values.

Basic configuration can be performed quickly via the DIP switches on the housing. Additional useful device functions can be set via the software. In addition, the devices are supplied preconfigured. Choose between two versions: up to 11 A AC/DC or up to 55 A AC/DC.

For high currents – current transducers up to 600 A AC/DC

MCR-SL-CUC-… current transducers  

MCR-SL-CUC-… current transducers

The universal current transducers are the ideal solution for measuring high currents with any waveform up to 600 A AC/DC. The product range offers various different devices in graded measuring ranges with current or voltage output.

Wiring is quick and easy using COMBICON plug-in connectors. The insulated conductors can have a diameter of up to 32 mm.

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service


EMpro energy measuring devices

The fastest way to energy measuring.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close