The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

AC voltage transducers and DC voltage transducers

AC voltage transducers and DC voltage transducers

AC and DC voltage measuring transducers for converting voltages up to 550 V AC or 1500 V DC into standard analog signals.

Your advantages

  • Precise measurement result mapping via nine freely configurable voltage measurement ranges
  • High-level of operational safety and safe signal transmission with 3-way electrical isolation
  • Easy compensation of sensor errors and measurement deviations with zero/range comparison
  • Measurement of high voltages up to 1,500 V DC with our voltage measuring transducers from the SOLARCHECK product family
AC and DC voltage measuring transducers in the MACX MCR series

AC and DC voltage measuring transducers in the MACX MCR series

MACX MCR voltage measuring transducers measure DC or AC voltages and convert them into standard analog signals. The MACX MCR-VDC measuring transducer measures DC voltages from 0 to ±660 V DC. The MACX MCR-VAC voltage measuring transducer measures sinusoidal AC voltages from 0 to 660 V AC. Eight finely graded voltage measuring ranges provide optimum measuring accuracy. 3-way electrical isolation ensures high-level operational safety

SOLARCHECK voltage measuring transducers

Voltage measuring transducer for DC voltages up to 1,500 V DC

With the voltage measuring module from the SOLARCHECK product family, you can measure DC voltages of up to 1,500 V DC and convert them into an analog signal of 2 to 10 V DC. The module is suitable for measuring in both grounded and isolated PV systems. You can also use the voltage measuring module flexibly outside the monitoring system in all other DC applications as a simple analog device.

Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure lying with e-paper on a tablet