The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 2+PE, size: D7, power contacts: 2, number of connections per position: 1, Socket, Axial screw connection, 400 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power