Logic modules – Extremely compact control and switching

Programmable logic modules/control relays

On the logic module (or control relay) market, the PLC logic relay system is the first to combine logic, interface, and field connection levels in a single solution. This means that you can switch and control I/O signals using a single compact system. You can combine the logic module with the corresponding relay and analog modules as required. The modular structure enables a wide range of possible applications.

NEW
Go to Product Detail Page for item 1452919
PLC-V8C/PT-24DC/RS485 - Controller
PLC-V8C/PT-24DC/RS485 - Controller
1452919

PLC logic basic module with RS-485 connection for Modbus/RTU communication, with 16 I/Os, for plug-in connection to 8 digital or analog PLC-INTERFACE terminal blocks, can be extended to 48 I/Os, real-time clock, micro USB female connector, accommodates memory module and Bluetooth adapter, Push-in connection

Go to Product Detail Page for item 2907443
PLC-V8C/PT-24DC/SAM2 - Controller
PLC-V8C/PT-24DC/SAM2 - Controller
2907443

PLC logic stand-alone module, Generation 2, with 16 I/Os, for plug-in connection to eight digital or analog PLC-INTERFACE terminal blocks, cannot be extended, real-time clock, micro USB female connector, accommodates memory module and Bluetooth adapter, Push-in connection

Go to Product Detail Page for item 2907446
PLC-V8C/PT-24DC/BM2 - Controller
PLC-V8C/PT-24DC/BM2 - Controller
2907446

PLC logic basic module, Generation 2, with 16 I/Os, for plug-in connection to eight digital or analog PLC-INTERFACE terminal blocks, can be extended to 48 I/Os, real-time clock, micro USB female connector, accommodates memory module and Bluetooth adapter, Push-in connection

Logic modules: The system at a glance

Logic modules: components of the logic relay system

Logic modules: components of the logic relay system

You can flexibly extend the system with the wide choice of different modules. In addition to the basic module, extension modules are also available for more complex tasks. Eight freely selectable PLC-INTERFACE terminal blocks are available for each logic module. Acquire and switch up to 48 I/O signals with one basic module and two extension modules.

1. Basic module
PLC logic processes 16 I/O signals with one basic module, with an overall width of just 50 mm.

2. Extension modules
The basic module and the extension module are connected via integrated connectors – no tools are required.

3. Memory module
Save programs and copy them easily to other devices.

4. Relay and analog modules
The modular design with a wide variety of relay and analog modules enables channel-specific assembly.

5. PLC logic app
Quick and easy parameter adjustments and monitoring via app for iOS and Android. The app and corresponding Bluetooth adapter allow you to access process data quickly and wirelessly.

Your advantages with the control relay

  • High availability with plug-in switching elements
  • Flexible combination: assemble each channel individually as an input or output with relay or analog modules, depending on the application requirements
  • Efficient wiring, thanks to Push-in connection technology and special versions for the sensor or actuator wiring
  • Easy implementation of projects with intuitive software
  • Wireless operation and monitoring by means of Bluetooth adapter and PLC logic app
  • The programmable logic relay system is part of the COMPLETE line system

New products

PLC logic with Modbus/RTU connection on the DIN rail

Highly compact, network-capable logic modules

Fast Modbus/RTU connection

Networking via RS-485 Modbus/RTU makes it easy to integrate the smart PLC logic into higher-level controllers. Implement distributed remote I/O access to process data as well as to operating notifications and error messages from the PLC logic quickly and reliably.

Main features

  • Easy network configuration via web-based management (WBM)
  • Scheduling and biasing
  • Broadcast functionality
  • Easy networking with Modbus/RTU via RS-485
  • Distributed control functionality maintained even if communication fails
  • Push-in connection technology

Your Advantages

  • High availability with plug-in switching elements and distributed control functionality
  • Optimum flexibility with customized combination as input or output with relay or analog modules per channel
  • Easy implementation of projects with intuitive programming
  • Fast networking with Modbus/RTU via RS-485