Data connectors

Data connectors for data rates up to 40 Gbps

Variety in data cabling

Benefit from connectors for individual assembly and cables for data rates up to 40 Gbps.

Back to Connectors

Category

Search in Data connectors

Show all products in this category

Transmit data safely and reliably using connectors from Phoenix Contact. Thanks to the wide range of designs, codings, and pin connector patterns, you can flexibly implement consistent solutions for data transmission. The product range includes copper and fiber optic-based and pre-assembled connector systems as well as connector systems for assembly.

Your advantages

  • Maximum flexibility thanks to the wide range of designs
  • Easy installation with tool-free connection technology
  • A wide range of possible applications thanks to support for common bus systems
  • Standardized connector systems provide a high level of safety, even in industrial environments

Copper-based data connectors

Copper-based data connectors  

Copper-based data connectors

Complex automation processes call for high volumes of data at ever-increasing transmission speeds. Benefit from high-performance connectors and cables for on-site assembly.

  • Future-proof high-speed cabling with up to 10 Gbps
  • Consistent cabling solutions for Single Pair Ethernet (SPE)
  • Innovative hybrid cabling
  • Solutions for IP20, IP65/IP67, and IP69K
  • IDC, pierce or Push-in connection

 

FO-based data connectors

FO-based data connectors  

FO-based data connectors

High transmission speed, low attenuation, not susceptible to electromagnetic interference:
Fiber optic cables are among the modern transmission media for industrial systems and infrastructure applications. Whatever the fiber type or interface, you can select the ideal connection technology for your application from our comprehensive portfolio.

  • Solutions for IP20/IP65/IP67
  • Fiber optic connectors with the pin connector patterns ST, SC, SC-RJ, LC, F‑SMA, and M12
  • Fiber types POF, PCF, and GOF (multimode and singlemode)
  • Versions with PC and APC polishing
  • M17 MPO series FO data connectors for real-time data transmission in intelligent power grids
  • Tools suitable for all fiber types

 

Connectors for Single Pair Ethernet

Connectors for Single Pair Ethernet  

Connectors for Single Pair Ethernet

Consistent data communication thanks to compact device and cable connectors for Single Pair Ethernet. The standardized SPE interfaces are ideally suited for efficient data transmission in factory and process automation. The application-specific, optimized cabling is therefore the basis for future-proof Ethernet communication from the sensor to the cloud.

  • Standardized connectors and cables in accordance with IEC 63171-2 (IP20) and IEC 63171-5 (IP67)
  • Ranges of up to 1,000 m
  • Data rates of up to 1 Gbps
  • Powers of up to 50 W

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Cables and lines

Service

Downloads


Compact splice boxes of the FDX 20 series

Future-proof data transmission.


Data connectors from PHOENIX CONTACT

Data connectors for copper and fiber optic cabling


Compact DIN rail adapters

Data cabling for structured copper and fiber-optic cabling