Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 1 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Product List
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 2 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 0.5 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 1.5 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 3 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 0.3 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 5 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Patch cable, RJ45/IP20 straight, cable length: 1 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, water blue RAL 5021
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 15 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Patch cable, CAT6A, 4-pair, shielded, assembled at both ends with molded RJ45 connectors, IP20 degree of protection, outer sheath material: PUR, length: 2.0 m