The TRIO POWER power supplies and the CBM multi-channel device circuit breakers work perfectly with each other when the availability of your system is important.
The combination of the CBM multi-channel electronic device circuit breakers and the TRIO POWER power supplies with push-in connection can help you increase the availability of your systems and machines.
Both products are perfectly matched to the requirements in machine building, forming an extremely slim 24 V power supply for superior system availability.
The new generation of the TRIO POWER range of power supplies is perfect for use in machine building. All functions and the space-saving design are tailored to the high requirements in this field.
The power supply units, which feature an extremely robust electrical and mechanical design, ensure the reliable supply of all loads even under harsh ambient conditions.
TRIO POWER features
Maximum functions, minimum overall width, high level of safety: protect your circuits in the event of overload and short-circuit current with the multi-channel electronic device circuit breakers.
The four and eight-channel devices can be quickly installed without any tools and can be easily set.
CBM features
"$pageName" on