Using solutions from Phoenix Contact, you can ensure an optimum treatment process for wastewater.
Biological treatment is both the core and also the largest energy consumer in the cleaning process of a wastewater treatment plant. Key process variables have to be controlled flexibly and precisely to ensure optimum cleaning performance.
Phoenix Contact develops special function block libraries for wastewater technology. Devices are integrated quickly and connected in an energy-efficient manner. Energy measuring devices, secure network components, and modular and open control technology guarantee secure and efficient plant operation.
Programmed function blocks from the Water Functions library simplify the manufacturer-independent connection of devices such as measuring devices and frequency converters in pumps and blowers. All key process data such as speeds of rotation, power consumption, and fill levels are acquired reliably using a PLCnext Control device and transmitted to the control system. The modular design allows the plant to be extended at any time.
Connection to the control room and access to the different parts of the plant is realized in various ways with modern technology. However, the costs for retrofitting cables are often high, in particular in modernization projects.
Wireless transmission procedures are a flexible and cost-effective alternative for communicating process data from the field to the control room.
Modern wireless communication provides you with the required flexibility for every application.
Process data is exchanged between individual areas, such as the dosing station and aeration tank, via PROFINET and WLAN. All relevant process values are safely transmitted to the control room.
"$pageName" on